Palm Grips
cast iron
Price & Availability | Article | Finish | d1 | d2 | d5 | d6 | h1 | h2 | t1 | t2 | Weight g | ||||||||||||||||||
70042.W0063 | Unmachined | 63 | 20 | - | - | 42 | 25 | - | - | 227 | |||||||||||||||||||
£ 19.16 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unmachined d1 63 d2 20 d5 - d6 - h1 42 h2 25 t1 - t2 - Weight
g 227 | |||||||||||||||||||||||||||||
70042.W0340 | Threaded, Through | 40 | 14 | M 8 | 8.4 | 25 | - | - | 12 | 60 | |||||||||||||||||||
£ 18.71 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Through d1 40 d2 14 d5 M 8 d6 8.4 h1 25 h2 - t1 - t2 12 Weight
g 60 | |||||||||||||||||||||||||||||
70042.W0350 | Threaded, Through | 50 | 18 | M10 | 10.5 | 32 | - | - | 16 | 107 | |||||||||||||||||||
£ 21.61 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Finish Threaded, Through d1 50 d2 18 d5 M10 d6 10.5 h1 32 h2 - t1 - t2 16 Weight
g 107 |
Stainless steel A2 (AISI 304), dull blasted.