Palm Grips
cast iron
Price & Availability | Article | Finish | d1 | d5 | d7 | h3 | h4 | t3 | Weight g | ||||||||||||||||||
70060.W0225 | Steel | 25 | M_5 | 12 | 8 | 16 | 9.5 | 7.0 | |||||||||||||||||||
£ 1.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 25 d5 M_5 d7 12 h3 8 h4 16 t3 9.5 Weight
g 7.0 | |||||||||||||||||||||||||||
70060.W0280 | Steel | 80 | M16 | 35 | 30 | 50 | 30.0 | 137.0 | |||||||||||||||||||
£ 7.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 80 d5 M16 d7 35 h3 30 h4 50 t3 30.0 Weight
g 137.0 | |||||||||||||||||||||||||||
70060.W1225 | Stainless | 25 | M_5 | 12 | 8 | 16 | 9.5 | 7.0 | |||||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 25 d5 M_5 d7 12 h3 8 h4 16 t3 9.5 Weight
g 7.0 | |||||||||||||||||||||||||||
70060.W1232 | Stainless | 32 | M_6 | 14 | 10 | 20 | 12.0 | 12.0 | |||||||||||||||||||
£ 4.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless d1 32 d5 M_6 d7 14 h3 10 h4 20 t3 12.0 Weight
g 12.0 |
Grip: duroplast PF 31 DIN 7708, black.
Threaded bush: steel, galvanised or stainless steel A2.
Temperature range: max 110°C.