Palm Grips
cast iron
Price & Availability | Article | Material | d1 | d2 | d7 | h3 | h4 | l1 | Weight g | ||||||||||||||||||
70080.W0052 | Steel | 25 | M 5 | 12 | 8 | 16 | 15 | 7.3 | |||||||||||||||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 25 d2 M 5 d7 12 h3 8 h4 16 l1 15 Weight
g 7.3 | |||||||||||||||||||||||||||
70080.W0053 | Steel | 25 | M 5 | 12 | 8 | 16 | 20 | 7.5 | |||||||||||||||||||
£ 1.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 25 d2 M 5 d7 12 h3 8 h4 16 l1 20 Weight
g 7.5 | |||||||||||||||||||||||||||
70080.W0055 | Steel | 25 | M 5 | 12 | 8 | 16 | 30 | 8.9 | |||||||||||||||||||
£ 1.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 25 d2 M 5 d7 12 h3 8 h4 16 l1 30 Weight
g 8.9 | |||||||||||||||||||||||||||
70080.W0125 | Steel | 63 | M12 | 26 | 25 | 40 | 80 | 112.0 | |||||||||||||||||||
£ 4.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 63 d2 M12 d7 26 h3 25 h4 40 l1 80 Weight
g 112.0 | |||||||||||||||||||||||||||
70080.W0161 | Steel | 80 | M16 | 35 | 30 | 50 | 40 | 198.0 | |||||||||||||||||||
£ 7.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 80 d2 M16 d7 35 h3 30 h4 50 l1 40 Weight
g 198.0 | |||||||||||||||||||||||||||
70080.W0163 | Steel | 80 | M16 | 35 | 30 | 50 | 60 | 219.0 | |||||||||||||||||||
£ 8.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 80 d2 M16 d7 35 h3 30 h4 50 l1 60 Weight
g 219.0 | |||||||||||||||||||||||||||
70080.W0164 | Steel | 80 | M16 | 35 | 30 | 50 | 80 | 251.0 | |||||||||||||||||||
£ 8.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 80 d2 M16 d7 35 h3 30 h4 50 l1 80 Weight
g 251.0 |
Duroplast PF 31, black.
Grub screw: steel, galvanised or stainless steel A2.
Produced to DIN 7708.
Special designs e.g. different lengths or grub screws in brass, or stainless steel can be made to order depending on quantity.
Temperature range up to 110°C.