Price & Availability | Article | Finish | Type | d1 | d2 | d4 tol. H7 | d5 | d6 | h1 | h2 | h3 | t1 | t2 | t4 | Weight g | ||||||||||||||||||
70120.W0040 | Unpolished | Unmachined | 40 | 14 | - | - | - | 26 | - | 13 | - | - | - | 36 | |||||||||||||||||||
£ 6.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Unmachined d1 40 d2 14 d4
tol. H7 - d5 - d6 - h1 26 h2 - h3 13 t1 - t2 - t4 - Weight
g 36 | |||||||||||||||||||||||||||||||||
70120.W0050 | Unpolished | Unmachined | 50 | 18 | - | - | - | 34 | - | 17 | - | - | - | 70 | |||||||||||||||||||
£ 7.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Unmachined d1 50 d2 18 d4
tol. H7 - d5 - d6 - h1 34 h2 - h3 17 t1 - t2 - t4 - Weight
g 70 | |||||||||||||||||||||||||||||||||
70120.W0063 | Unpolished | Unmachined | 63 | 20 | - | - | - | 42 | - | 21 | - | - | - | 128 | |||||||||||||||||||
£ 10.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Unmachined d1 63 d2 20 d4
tol. H7 - d5 - d6 - h1 42 h2 - h3 21 t1 - t2 - t4 - Weight
g 128 | |||||||||||||||||||||||||||||||||
70120.W0080 | Unpolished | Unmachined | 80 | 25 | - | - | - | 52 | - | 25 | - | - | - | 245 | |||||||||||||||||||
£ 17.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Unmachined d1 80 d2 25 d4
tol. H7 - d5 - d6 - h1 52 h2 - h3 25 t1 - t2 - t4 - Weight
g 245 | |||||||||||||||||||||||||||||||||
70120.W0180 | Unpolished | Smooth, Through | 80 | 25 | 16 | - | - | - | 50 | - | - | - | - | 200 | |||||||||||||||||||
£ 25.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Through d1 80 d2 25 d4
tol. H7 16 d5 - d6 - h1 - h2 50 h3 - t1 - t2 - t4 - Weight
g 200 | |||||||||||||||||||||||||||||||||
70120.W0240 | Unpolished | Smooth, Blind | 40 | 14 | 8 | - | - | - | 25 | - | 18 | 15 | - | 30 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h1 - h2 25 h3 - t1 18 t2 15 t4 - Weight
g 30 | |||||||||||||||||||||||||||||||||
70120.W0250 | Unpolished | Smooth, Blind | 50 | 18 | 10 | - | - | - | 32 | - | 21 | 18 | - | 63 | |||||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 50 d2 18 d4
tol. H7 10 d5 - d6 - h1 - h2 32 h3 - t1 21 t2 18 t4 - Weight
g 63 | |||||||||||||||||||||||||||||||||
70120.W0263 | Unpolished | Smooth, Blind | 63 | 20 | 12 | - | - | - | 40 | - | 25 | 22 | - | 117 | |||||||||||||||||||
£ 16.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 63 d2 20 d4
tol. H7 12 d5 - d6 - h1 - h2 40 h3 - t1 25 t2 22 t4 - Weight
g 117 | |||||||||||||||||||||||||||||||||
70120.W0280 | Unpolished | Smooth, Blind | 80 | 25 | 16 | - | - | - | 50 | - | 32 | 28 | - | 223 | |||||||||||||||||||
£ 29.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 80 d2 25 d4
tol. H7 16 d5 - d6 - h1 - h2 50 h3 - t1 32 t2 28 t4 - Weight
g 223 | |||||||||||||||||||||||||||||||||
70120.W0340 | Unpolished | Threaded, Through | 40 | 14 | - | M 8 | 8.4 | - | 25 | - | - | - | 12 | 32 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Through d1 40 d2 14 d4
tol. H7 - d5 M 8 d6 8.4 h1 - h2 25 h3 - t1 - t2 - t4 12 Weight
g 32 | |||||||||||||||||||||||||||||||||
70120.W0350 | Unpolished | Threaded, Through | 50 | 18 | - | M10 | 10.5 | - | 32 | - | - | - | 16 | 32 | |||||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Through d1 50 d2 18 d4
tol. H7 - d5 M10 d6 10.5 h1 - h2 32 h3 - t1 - t2 - t4 16 Weight
g 32 | |||||||||||||||||||||||||||||||||
70120.W0363 | Unpolished | Threaded, Through | 63 | 20 | - | M12 | 13.0 | - | 40 | - | - | - | 20 | 109 | |||||||||||||||||||
£ 16.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Through d1 63 d2 20 d4
tol. H7 - d5 M12 d6 13.0 h1 - h2 40 h3 - t1 - t2 - t4 20 Weight
g 109 | |||||||||||||||||||||||||||||||||
70120.W0380 | Unpolished | Threaded, Through | 80 | 25 | - | M16 | 17.0 | - | 50 | - | - | - | 30 | 218 | |||||||||||||||||||
£ 29.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Through d1 80 d2 25 d4
tol. H7 - d5 M16 d6 17.0 h1 - h2 50 h3 - t1 - t2 - t4 30 Weight
g 218 | |||||||||||||||||||||||||||||||||
70120.W0440 | Unpolished | Threaded, Blind | 40 | 14 | - | M 8 | - | - | 25 | - | - | 15 | - | 33 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Blind d1 40 d2 14 d4
tol. H7 - d5 M 8 d6 - h1 - h2 25 h3 - t1 - t2 15 t4 - Weight
g 33 | |||||||||||||||||||||||||||||||||
70120.W0450 | Unpolished | Threaded, Blind | 50 | 18 | - | M10 | - | - | 32 | - | - | 18 | - | 63 | |||||||||||||||||||
£ 14.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Blind d1 50 d2 18 d4
tol. H7 - d5 M10 d6 - h1 - h2 32 h3 - t1 - t2 18 t4 - Weight
g 63 | |||||||||||||||||||||||||||||||||
70120.W0463 | Unpolished | Threaded, Blind | 63 | 20 | - | M12 | - | - | 40 | - | - | 22 | - | 111 | |||||||||||||||||||
£ 16.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Blind d1 63 d2 20 d4
tol. H7 - d5 M12 d6 - h1 - h2 40 h3 - t1 - t2 22 t4 - Weight
g 111 | |||||||||||||||||||||||||||||||||
70120.W0480 | Unpolished | Threaded, Blind | 80 | 25 | - | M16 | - | - | 50 | - | - | 28 | - | 227 | |||||||||||||||||||
£ 29.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Threaded, Blind d1 80 d2 25 d4
tol. H7 - d5 M16 d6 - h1 - h2 50 h3 - t1 - t2 28 t4 - Weight
g 227 | |||||||||||||||||||||||||||||||||
70120.W0540 | Polished | Smooth, Through | 40 | 14 | 8 | - | - | - | 25 | - | - | - | - | 32 | |||||||||||||||||||
£ 15.39 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Through d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h1 - h2 25 h3 - t1 - t2 - t4 - Weight
g 32 | |||||||||||||||||||||||||||||||||
70120.W0580 | Polished | Smooth, Through | 80 | 25 | 16 | - | - | - | 50 | - | - | - | - | 200 | |||||||||||||||||||
£ 32.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Through d1 80 d2 25 d4
tol. H7 16 d5 - d6 - h1 - h2 50 h3 - t1 - t2 - t4 - Weight
g 200 | |||||||||||||||||||||||||||||||||
70120.W0640 | Polished | Smooth, Blind | 40 | 14 | 8 | - | - | - | 25 | - | 18 | 15 | - | 30 | |||||||||||||||||||
£ 15.38 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h1 - h2 25 h3 - t1 18 t2 15 t4 - Weight
g 30 | |||||||||||||||||||||||||||||||||
70120.W0650 | Polished | Smooth, Blind | 50 | 18 | 10 | - | - | - | 32 | - | 21 | 18 | - | 63 | |||||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 50 d2 18 d4
tol. H7 10 d5 - d6 - h1 - h2 32 h3 - t1 21 t2 18 t4 - Weight
g 63 | |||||||||||||||||||||||||||||||||
70120.W0663 | Polished | Smooth, Blind | 63 | 20 | 12 | - | - | - | 40 | - | 25 | 22 | - | 117 | |||||||||||||||||||
£ 22.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 63 d2 20 d4
tol. H7 12 d5 - d6 - h1 - h2 40 h3 - t1 25 t2 22 t4 - Weight
g 117 | |||||||||||||||||||||||||||||||||
70120.W0680 | Polished | Smooth, Blind | 80 | 25 | 16 | - | - | - | 50 | - | 32 | 28 | - | 223 | |||||||||||||||||||
£ 34.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 80 d2 25 d4
tol. H7 16 d5 - d6 - h1 - h2 50 h3 - t1 32 t2 28 t4 - Weight
g 223 | |||||||||||||||||||||||||||||||||
70120.W0740 | Polished | Threaded, Through | 40 | 14 | - | M 8 | 8.4 | - | 25 | - | - | - | 12 | 32 | |||||||||||||||||||
£ 15.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 40 d2 14 d4
tol. H7 - d5 M 8 d6 8.4 h1 - h2 25 h3 - t1 - t2 - t4 12 Weight
g 32 | |||||||||||||||||||||||||||||||||
70120.W0750 | Polished | Threaded, Through | 50 | 18 | - | M10 | 10.5 | - | 32 | - | - | - | 16 | 32 | |||||||||||||||||||
£ 19.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 50 d2 18 d4
tol. H7 - d5 M10 d6 10.5 h1 - h2 32 h3 - t1 - t2 - t4 16 Weight
g 32 | |||||||||||||||||||||||||||||||||
70120.W0763 | Polished | Threaded, Through | 63 | 20 | - | M12 | 13.0 | - | 40 | - | - | - | 20 | 109 | |||||||||||||||||||
£ 22.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 63 d2 20 d4
tol. H7 - d5 M12 d6 13.0 h1 - h2 40 h3 - t1 - t2 - t4 20 Weight
g 109 | |||||||||||||||||||||||||||||||||
70120.W0780 | Polished | Threaded, Through | 80 | 25 | - | M16 | 17.0 | - | 50 | - | - | - | 30 | 218 | |||||||||||||||||||
£ 34.91 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 80 d2 25 d4
tol. H7 - d5 M16 d6 17.0 h1 - h2 50 h3 - t1 - t2 - t4 30 Weight
g 218 | |||||||||||||||||||||||||||||||||
70120.W0840 | Polished | Threaded, Blind | 40 | 14 | - | M 8 | - | - | 25 | - | - | 15 | - | 33 | |||||||||||||||||||
£ 15.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Blind d1 40 d2 14 d4
tol. H7 - d5 M 8 d6 - h1 - h2 25 h3 - t1 - t2 15 t4 - Weight
g 33 | |||||||||||||||||||||||||||||||||
70120.W0850 | Polished | Threaded, Blind | 50 | 18 | - | M10 | - | - | 32 | - | - | 18 | - | 63 | |||||||||||||||||||
£ 19.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Blind d1 50 d2 18 d4
tol. H7 - d5 M10 d6 - h1 - h2 32 h3 - t1 - t2 18 t4 - Weight
g 63 | |||||||||||||||||||||||||||||||||
70120.W0863 | Polished | Threaded, Blind | 63 | 20 | - | M12 | - | - | 40 | - | - | 22 | - | 111 | |||||||||||||||||||
£ 22.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Blind d1 63 d2 20 d4
tol. H7 - d5 M12 d6 - h1 - h2 40 h3 - t1 - t2 22 t4 - Weight
g 111 | |||||||||||||||||||||||||||||||||
70120.W0880 | Polished | Threaded, Blind | 80 | 25 | - | M16 | - | - | 50 | - | - | 28 | - | 227 | |||||||||||||||||||
£ 34.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Blind d1 80 d2 25 d4
tol. H7 - d5 M16 d6 - h1 - h2 50 h3 - t1 - t2 28 t4 - Weight
g 227 |
Light metal aluminium (polished or unpolished).
Produced to DIN 6336.