Palm Grips
cast iron
| Price & Availability | Article | Finish | Type | d1 | d2 | d4 tol. H7 | d5 | d6 | h1 | h2 | h3 | t1 | t2 | t4 | Weight g | ||||||||||||||||||
| 70120.W0240 | Unpolished | Smooth, Blind | 40 | 14 | 8 | - | - | - | 25 | - | 18 | 15 | - | 30 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h1 - h2 25 h3 - t1 18 t2 15 t4 - Weight
g 30 | |||||||||||||||||||||||||||||||||
| 70120.W0263 | Unpolished | Smooth, Blind | 63 | 20 | 12 | - | - | - | 40 | - | 25 | 22 | - | 117 | |||||||||||||||||||
£ 16.46 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Unpolished Type Smooth, Blind d1 63 d2 20 d4
tol. H7 12 d5 - d6 - h1 - h2 40 h3 - t1 25 t2 22 t4 - Weight
g 117 | |||||||||||||||||||||||||||||||||
| 70120.W0540 | Polished | Smooth, Through | 40 | 14 | 8 | - | - | - | 25 | - | - | - | - | 32 | |||||||||||||||||||
£ 15.39 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Through d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h1 - h2 25 h3 - t1 - t2 - t4 - Weight
g 32 | |||||||||||||||||||||||||||||||||
| 70120.W0640 | Polished | Smooth, Blind | 40 | 14 | 8 | - | - | - | 25 | - | 18 | 15 | - | 30 | |||||||||||||||||||
£ 15.38 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Smooth, Blind d1 40 d2 14 d4
tol. H7 8 d5 - d6 - h1 - h2 25 h3 - t1 18 t2 15 t4 - Weight
g 30 | |||||||||||||||||||||||||||||||||
| 70120.W0780 | Polished | Threaded, Through | 80 | 25 | - | M16 | 17.0 | - | 50 | - | - | - | 30 | 218 | |||||||||||||||||||
£ 34.91 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Polished Type Threaded, Through d1 80 d2 25 d4
tol. H7 - d5 M16 d6 17.0 h1 - h2 50 h3 - t1 - t2 - t4 30 Weight
g 218 | |||||||||||||||||||||||||||||||||
Light metal aluminium (polished or unpolished).
Produced to DIN 6336.