Palm Grips
cast iron
Price & Availability | Article | Finish | d1 | d2 tol. H7 | d3 | d4 | h1 | h2 | t1 min. | t2 | Weight g | ||||||||||||||||||
70180.W0040 | Threaded, Blind | 40 | - | M 6 | 18 | 30.5 | 15 | 12 | - | 134 | |||||||||||||||||||
£ 21.78 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 40 d2
tol. H7 - d3 M 6 d4 18 h1 30.5 h2 15 t1
min. 12 t2 - Weight
g 134 | |||||||||||||||||||||||||||||
70180.W0041 | Threaded, Blind | 40 | - | M 8 | 18 | 30.5 | 15 | 12 | - | 132 | |||||||||||||||||||
£ 21.78 per unit (click for quantity discounts) Ready to despatch 62 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 40 d2
tol. H7 - d3 M 8 d4 18 h1 30.5 h2 15 t1
min. 12 t2 - Weight
g 132 | |||||||||||||||||||||||||||||
70180.W0050 | Threaded, Blind | 50 | - | M 8 | 21 | 34.0 | 17 | 15 | - | 226 | |||||||||||||||||||
£ 32.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 50 d2
tol. H7 - d3 M 8 d4 21 h1 34.0 h2 17 t1
min. 15 t2 - Weight
g 226 | |||||||||||||||||||||||||||||
70180.W0051 | Threaded, Blind | 50 | - | M10 | 21 | 34.0 | 17 | 15 | - | 222 | |||||||||||||||||||
£ 32.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 50 d2
tol. H7 - d3 M10 d4 21 h1 34.0 h2 17 t1
min. 15 t2 - Weight
g 222 | |||||||||||||||||||||||||||||
70180.W0060 | Threaded, Blind | 60 | - | M10 | 25 | 39.0 | 18 | 18 | - | 395 | |||||||||||||||||||
£ 44.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 60 d2
tol. H7 - d3 M10 d4 25 h1 39.0 h2 18 t1
min. 18 t2 - Weight
g 395 | |||||||||||||||||||||||||||||
70180.W0061 | Threaded, Blind | 60 | - | M12 | 25 | 39.0 | 18 | 18 | - | 384 | |||||||||||||||||||
£ 44.03 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded, Blind d1 60 d2
tol. H7 - d3 M12 d4 25 h1 39.0 h2 18 t1
min. 18 t2 - Weight
g 384 | |||||||||||||||||||||||||||||
70180.W0141 | Threaded Through | 40 | - | M 8 | 18 | 30.5 | 15 | - | 13 | 129 | |||||||||||||||||||
£ 24.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Through d1 40 d2
tol. H7 - d3 M 8 d4 18 h1 30.5 h2 15 t1
min. - t2 13 Weight
g 129 | |||||||||||||||||||||||||||||
70180.W0151 | Threaded Through | 50 | - | M10 | 21 | 34.0 | 17 | - | 16 | 216 | |||||||||||||||||||
£ 34.07 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Through d1 50 d2
tol. H7 - d3 M10 d4 21 h1 34.0 h2 17 t1
min. - t2 16 Weight
g 216 | |||||||||||||||||||||||||||||
70180.W0161 | Threaded Through | 60 | - | M12 | 25 | 39.0 | 18 | - | 20 | 362 | |||||||||||||||||||
£ 48.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Threaded Through d1 60 d2
tol. H7 - d3 M12 d4 25 h1 39.0 h2 18 t1
min. - t2 20 Weight
g 362 | |||||||||||||||||||||||||||||
70180.W0240 | Smooth, Blind | 40 | 8 | - | 18 | 30.5 | 15 | 12 | - | 131 | |||||||||||||||||||
£ 21.78 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Blind d1 40 d2
tol. H7 8 d3 - d4 18 h1 30.5 h2 15 t1
min. 12 t2 - Weight
g 131 | |||||||||||||||||||||||||||||
70180.W0250 | Smooth, Blind | 50 | 10 | - | 21 | 34.0 | 17 | 15 | - | 223 | |||||||||||||||||||
£ 31.99 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Finish Smooth, Blind d1 50 d2
tol. H7 10 d3 - d4 21 h1 34.0 h2 17 t1
min. 15 t2 - Weight
g 223 | |||||||||||||||||||||||||||||
70180.W0260 | Smooth, Blind | 60 | 12 | - | 25 | 39.0 | 18 | 18 | - | 386 | |||||||||||||||||||
£ 44.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Smooth, Blind d1 60 d2
tol. H7 12 d3 - d4 25 h1 39.0 h2 18 t1
min. 18 t2 - Weight
g 386 |
Stainless steel 1.4305 (AISI 303), matt, dull blasted.
Stainless steel star grips are a special development intended for the food processing machinery industry. Large radii and smooth surfaces have been introduced to meet the highest hygienic demands.