Price & Availability | Article | Material | d1 | d2 | d3 | h1 | h2 | l1 | Weight g | ||||||||||||||||||
70500.W0056 | Steel | 25 | M 5 | 12 | 16 | 8 | 20 | 8.7 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 20 Weight
g 8.7 | |||||||||||||||||||||||||||
70500.W0110 | Steel | 32 | M 6 | 14 | 20 | 10 | 40 | 17.0 | |||||||||||||||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 40 Weight
g 17.0 | |||||||||||||||||||||||||||
70500.W0204 | Steel | 50 | M10 | 22 | 32 | 17 | 30 | 54.0 | |||||||||||||||||||
£ 3.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 30 Weight
g 54.0 | |||||||||||||||||||||||||||
70500.W0208 | Steel | 50 | M10 | 22 | 32 | 17 | 50 | 64.0 | |||||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 50 Weight
g 64.0 | |||||||||||||||||||||||||||
70500.W0254 | Steel | 63 | M12 | 26 | 40 | 21 | 40 | 108.0 | |||||||||||||||||||
£ 5.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 40 Weight
g 108.0 | |||||||||||||||||||||||||||
70500.W0256 | Steel | 63 | M12 | 26 | 40 | 21 | 50 | 115.0 | |||||||||||||||||||
£ 5.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 50 Weight
g 115.0 | |||||||||||||||||||||||||||
70500.W0258 | Steel | 63 | M12 | 26 | 40 | 21 | 60 | 121.0 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 60 Weight
g 121.0 | |||||||||||||||||||||||||||
70500.W1051 | Stainless Steel | 25 | M 5 | 12 | 16 | 8 | 10 | 7.3 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 10 Weight
g 7.3 | |||||||||||||||||||||||||||
70500.W1054 | Stainless Steel | 25 | M 5 | 12 | 16 | 8 | 15 | 7.2 | |||||||||||||||||||
£ 3.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 15 Weight
g 7.2 | |||||||||||||||||||||||||||
70500.W1056 | Stainless Steel | 25 | M 5 | 12 | 16 | 8 | 20 | 8.7 | |||||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 20 Weight
g 8.7 | |||||||||||||||||||||||||||
70500.W1058 | Stainless Steel | 25 | M 5 | 12 | 16 | 8 | 25 | 8.7 | |||||||||||||||||||
£ 4.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 25 Weight
g 8.7 | |||||||||||||||||||||||||||
70500.W1060 | Stainless Steel | 25 | M 5 | 12 | 16 | 8 | 30 | 9.2 | |||||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 30 Weight
g 9.2 | |||||||||||||||||||||||||||
70500.W1102 | Stainless Steel | 32 | M 6 | 14 | 20 | 10 | 15 | 14.0 | |||||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 15 Weight
g 14.0 | |||||||||||||||||||||||||||
70500.W1104 | Stainless Steel | 32 | M 6 | 14 | 20 | 10 | 20 | 14.0 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 20 Weight
g 14.0 | |||||||||||||||||||||||||||
70500.W1108 | Stainless Steel | 32 | M 6 | 14 | 20 | 10 | 30 | 16.0 | |||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 30 Weight
g 16.0 | |||||||||||||||||||||||||||
70500.W1110 | Stainless Steel | 32 | M 6 | 14 | 20 | 10 | 40 | 17.0 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 40 Weight
g 17.0 | |||||||||||||||||||||||||||
70500.W1154 | Stainless Steel | 40 | M 8 | 18 | 25 | 13 | 25 | 30.0 | |||||||||||||||||||
£ 4.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 25 Weight
g 30.0 | |||||||||||||||||||||||||||
70500.W1156 | Stainless Steel | 40 | M 8 | 18 | 25 | 13 | 30 | 32.0 | |||||||||||||||||||
£ 5.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 30 Weight
g 32.0 | |||||||||||||||||||||||||||
70500.W1158 | Stainless Steel | 40 | M 8 | 18 | 25 | 13 | 40 | 35.0 | |||||||||||||||||||
£ 6.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 40 Weight
g 35.0 | |||||||||||||||||||||||||||
70500.W1160 | Stainless Steel | 40 | M 8 | 18 | 25 | 13 | 50 | 38.0 | |||||||||||||||||||
£ 7.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 50 Weight
g 38.0 | |||||||||||||||||||||||||||
70500.W1202 | Stainless Steel | 50 | M10 | 22 | 32 | 17 | 25 | 51.0 | |||||||||||||||||||
£ 5.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 25 Weight
g 51.0 | |||||||||||||||||||||||||||
70500.W1204 | Stainless Steel | 50 | M10 | 22 | 32 | 17 | 30 | 54.0 | |||||||||||||||||||
£ 5.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 30 Weight
g 54.0 | |||||||||||||||||||||||||||
70500.W1206 | Stainless Steel | 50 | M10 | 22 | 32 | 17 | 40 | 60.0 | |||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 40 Weight
g 60.0 | |||||||||||||||||||||||||||
70500.W1208 | Stainless Steel | 50 | M10 | 22 | 32 | 17 | 50 | 64.0 | |||||||||||||||||||
£ 7.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 50 Weight
g 64.0 | |||||||||||||||||||||||||||
70500.W1210 | Stainless Steel | 50 | M10 | 22 | 32 | 17 | 60 | 77.0 | |||||||||||||||||||
£ 8.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 60 Weight
g 77.0 | |||||||||||||||||||||||||||
70500.W1252 | Stainless Steel | 63 | M12 | 26 | 40 | 21 | 30 | 101.0 | |||||||||||||||||||
£ 7.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 30 Weight
g 101.0 | |||||||||||||||||||||||||||
70500.W1254 | Stainless Steel | 63 | M12 | 26 | 40 | 21 | 40 | 108.0 | |||||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 40 Weight
g 108.0 | |||||||||||||||||||||||||||
70500.W1256 | Stainless Steel | 63 | M12 | 26 | 40 | 21 | 50 | 115.0 | |||||||||||||||||||
£ 8.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 50 Weight
g 115.0 | |||||||||||||||||||||||||||
70500.W1258 | Stainless Steel | 63 | M12 | 26 | 40 | 21 | 60 | 121.0 | |||||||||||||||||||
£ 9.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 60 Weight
g 121.0 | |||||||||||||||||||||||||||
70500.W1260 | Stainless Steel | 63 | M12 | 26 | 40 | 21 | 80 | 143.0 | |||||||||||||||||||
£ 10.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 80 Weight
g 143.0 | |||||||||||||||||||||||||||
70500.W1302 | Stainless Steel | 80 | M16 | 35 | 50 | 25 | 40 | 223.0 | |||||||||||||||||||
£ 15.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 80 d2 M16 d3 35 h1 50 h2 25 l1 40 Weight
g 223.0 | |||||||||||||||||||||||||||
70500.W1304 | Stainless Steel | 80 | M16 | 35 | 50 | 25 | 50 | 237.0 | |||||||||||||||||||
£ 15.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 80 d2 M16 d3 35 h1 50 h2 25 l1 50 Weight
g 237.0 | |||||||||||||||||||||||||||
70500.W1306 | Stainless Steel | 80 | M16 | 35 | 50 | 25 | 60 | 232.0 | |||||||||||||||||||
£ 16.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 80 d2 M16 d3 35 h1 50 h2 25 l1 60 Weight
g 232.0 | |||||||||||||||||||||||||||
70500.W1308 | Stainless Steel | 80 | M16 | 35 | 50 | 25 | 80 | 274.0 | |||||||||||||||||||
£ 17.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 80 d2 M16 d3 35 h1 50 h2 25 l1 80 Weight
g 274.0 |
duroplast PF 31, black.
Grub screw: steel, galvanised.
Produced to DIN 7708.
Special designs e.g. different lengths or grub screws in brass or stainless steel, on request.
Temperature range max. 110°C.
DIN 6336.