Price & Availability | Article | Material | d1 | d2 | d3 | h1 | h2 | l1 | Weight g | ||||||||||||||||||
70500.W0051 | Steel | 25 | M 5 | 12 | 16 | 8 | 10 | 7.3 | |||||||||||||||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 10 Weight
g 7.3 | |||||||||||||||||||||||||||
70500.W0054 | Steel | 25 | M 5 | 12 | 16 | 8 | 15 | 7.2 | |||||||||||||||||||
£ 1.91 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 15 Weight
g 7.2 | |||||||||||||||||||||||||||
70500.W0058 | Steel | 25 | M 5 | 12 | 16 | 8 | 25 | 8.7 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 25 Weight
g 8.7 | |||||||||||||||||||||||||||
70500.W0060 | Steel | 25 | M 5 | 12 | 16 | 8 | 30 | 9.2 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 25 d2 M 5 d3 12 h1 16 h2 8 l1 30 Weight
g 9.2 | |||||||||||||||||||||||||||
70500.W0102 | Steel | 32 | M 6 | 14 | 20 | 10 | 15 | 14.0 | |||||||||||||||||||
£ 1.66 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 15 Weight
g 14.0 | |||||||||||||||||||||||||||
70500.W0104 | Steel | 32 | M 6 | 14 | 20 | 10 | 20 | 14.0 | |||||||||||||||||||
£ 1.66 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 20 Weight
g 14.0 | |||||||||||||||||||||||||||
70500.W0106 | Steel | 32 | M 6 | 14 | 20 | 10 | 25 | 14.0 | |||||||||||||||||||
£ 1.73 per unit (click for quantity discounts) Ready to despatch 56 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 25 Weight
g 14.0 | |||||||||||||||||||||||||||
70500.W0108 | Steel | 32 | M 6 | 14 | 20 | 10 | 30 | 16.0 | |||||||||||||||||||
£ 1.76 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 30 Weight
g 16.0 | |||||||||||||||||||||||||||
70500.W0152 | Steel | 40 | M 8 | 18 | 25 | 13 | 20 | 28.0 | |||||||||||||||||||
£ 2.20 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 20 Weight
g 28.0 | |||||||||||||||||||||||||||
70500.W0154 | Steel | 40 | M 8 | 18 | 25 | 13 | 25 | 30.0 | |||||||||||||||||||
£ 2.20 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 25 Weight
g 30.0 | |||||||||||||||||||||||||||
70500.W0156 | Steel | 40 | M 8 | 18 | 25 | 13 | 30 | 32.0 | |||||||||||||||||||
£ 2.35 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 30 Weight
g 32.0 | |||||||||||||||||||||||||||
70500.W0158 | Steel | 40 | M 8 | 18 | 25 | 13 | 40 | 35.0 | |||||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 40 Weight
g 35.0 | |||||||||||||||||||||||||||
70500.W0160 | Steel | 40 | M 8 | 18 | 25 | 13 | 50 | 38.0 | |||||||||||||||||||
£ 2.91 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 50 Weight
g 38.0 | |||||||||||||||||||||||||||
70500.W0202 | Steel | 50 | M10 | 22 | 32 | 17 | 25 | 51.0 | |||||||||||||||||||
£ 3.32 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 25 Weight
g 51.0 | |||||||||||||||||||||||||||
70500.W0206 | Steel | 50 | M10 | 22 | 32 | 17 | 40 | 60.0 | |||||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 40 Weight
g 60.0 | |||||||||||||||||||||||||||
70500.W0210 | Steel | 50 | M10 | 22 | 32 | 17 | 60 | 77.0 | |||||||||||||||||||
£ 4.44 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 50 d2 M10 d3 22 h1 32 h2 17 l1 60 Weight
g 77.0 | |||||||||||||||||||||||||||
70500.W0252 | Steel | 63 | M12 | 26 | 40 | 21 | 30 | 101.0 | |||||||||||||||||||
£ 5.06 per unit (click for quantity discounts) Ready to despatch 894 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 30 Weight
g 101.0 | |||||||||||||||||||||||||||
70500.W0260 | Steel | 63 | M12 | 26 | 40 | 21 | 80 | 143.0 | |||||||||||||||||||
£ 6.07 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 63 d2 M12 d3 26 h1 40 h2 21 l1 80 Weight
g 143.0 | |||||||||||||||||||||||||||
70500.W0302 | Steel | 80 | M16 | 35 | 50 | 25 | 40 | 223.0 | |||||||||||||||||||
£ 9.35 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 80 d2 M16 d3 35 h1 50 h2 25 l1 40 Weight
g 223.0 | |||||||||||||||||||||||||||
70500.W0304 | Steel | 80 | M16 | 35 | 50 | 25 | 50 | 237.0 | |||||||||||||||||||
£ 9.94 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 80 d2 M16 d3 35 h1 50 h2 25 l1 50 Weight
g 237.0 | |||||||||||||||||||||||||||
70500.W0306 | Steel | 80 | M16 | 35 | 50 | 25 | 60 | 232.0 | |||||||||||||||||||
£ 10.24 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 80 d2 M16 d3 35 h1 50 h2 25 l1 60 Weight
g 232.0 | |||||||||||||||||||||||||||
70500.W0308 | Steel | 80 | M16 | 35 | 50 | 25 | 80 | 274.0 | |||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 80 d2 M16 d3 35 h1 50 h2 25 l1 80 Weight
g 274.0 | |||||||||||||||||||||||||||
70500.W1106 | Stainless Steel | 32 | M 6 | 14 | 20 | 10 | 25 | 14.0 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 32 d2 M 6 d3 14 h1 20 h2 10 l1 25 Weight
g 14.0 | |||||||||||||||||||||||||||
70500.W1152 | Stainless Steel | 40 | M 8 | 18 | 25 | 13 | 20 | 28.0 | |||||||||||||||||||
£ 4.74 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 40 d2 M 8 d3 18 h1 25 h2 13 l1 20 Weight
g 28.0 |
duroplast PF 31, black.
Grub screw: steel, galvanised.
Produced to DIN 7708.
Special designs e.g. different lengths or grub screws in brass or stainless steel, on request.
Temperature range max. 110°C.
DIN 6336.