Palm Grips
cast iron
Units | Price/unit after discount | Applied Discount |
1-49 | £ 2.62 | 0% |
50-99 | £ 2.36 | 10% |
100-249 | £ 2.23 | 15% |
250-499 | £ 2.10 | 20% |
500+ | £ 1.97 | 25% |
Grip: thermoplast (PA 6) Black RAL 9005.
Cap: thermoplast (PA 6)
Black RAL 9005, white RAL 9019, orange RAL 2004, yellow RAL 1016, blue RAL 5015.
Threaded bush: stainless steel.
Temperature range -30°C to +80°C.
Special types e.g. differing threads available on request, subject to minimum order quantity.