Quarter Turn Screw
s/s
Price & Availability | Article | Type | d1 | d2 | d3 | d4 tol. H13 | b | h1 | h2 ≈ | t1 min. | t2 | ||||||||||||||||||
37420.W0010 | Threaded, blind | 46 | M 6 | 13 | 6.5 | 6 | 22.5 | 6.0 | 12 | 10 | |||||||||||||||||||
£ 8.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded, blind d1 46 d2 M 6 d3 13 d4
tol. H13 6.5 b 6 h1 22.5 h2
≈ 6.0 t1
min. 12 t2 10 | |||||||||||||||||||||||||||||
37420.W0012 | Threaded, blind | 46 | M 8 | 13 | 8.5 | 6 | 22.5 | 6.0 | 15 | 13 | |||||||||||||||||||
£ 8.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded, blind d1 46 d2 M 8 d3 13 d4
tol. H13 8.5 b 6 h1 22.5 h2
≈ 6.0 t1
min. 15 t2 13 | |||||||||||||||||||||||||||||
37420.W0014 | Threaded, blind | 58 | M 8 | 16 | 8.5 | 7 | 26.5 | 7.0 | 15 | 13 | |||||||||||||||||||
£ 12.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded, blind d1 58 d2 M 8 d3 16 d4
tol. H13 8.5 b 7 h1 26.5 h2
≈ 7.0 t1
min. 15 t2 13 | |||||||||||||||||||||||||||||
37420.W0016 | Threaded, blind | 58 | M10 | 16 | 10.5 | 7 | 26.5 | 7.0 | 18 | 16 | |||||||||||||||||||
£ 12.91 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded, blind d1 58 d2 M10 d3 16 d4
tol. H13 10.5 b 7 h1 26.5 h2
≈ 7.0 t1
min. 18 t2 16 | |||||||||||||||||||||||||||||
37420.W0210 | Threaded, through hole | 46 | M 6 | 13 | 6.5 | 6 | 22.5 | 6.0 | 12 | 10 | |||||||||||||||||||
£ 8.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded, through hole d1 46 d2 M 6 d3 13 d4
tol. H13 6.5 b 6 h1 22.5 h2
≈ 6.0 t1
min. 12 t2 10 | |||||||||||||||||||||||||||||
37420.W0212 | Threaded, through hole | 46 | M 8 | 13 | 8.5 | 6 | 22.5 | 6.0 | 15 | 13 | |||||||||||||||||||
£ 9.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded, through hole d1 46 d2 M 8 d3 13 d4
tol. H13 8.5 b 6 h1 22.5 h2
≈ 6.0 t1
min. 15 t2 13 | |||||||||||||||||||||||||||||
37420.W0214 | Threaded, through hole | 58 | M 8 | 16 | 8.5 | 7 | 26.5 | 7.0 | 15 | 13 | |||||||||||||||||||
£ 11.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded, through hole d1 58 d2 M 8 d3 16 d4
tol. H13 8.5 b 7 h1 26.5 h2
≈ 7.0 t1
min. 15 t2 13 | |||||||||||||||||||||||||||||
37420.W0216 | Threaded, through hole | 58 | M10 | 16 | 10.5 | 7 | 26.5 | 7.0 | 18 | 16 | |||||||||||||||||||
£ 13.18 per unit (click for quantity discounts) Ready to despatch 42 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Threaded, through hole d1 58 d2 M10 d3 16 d4
tol. H13 10.5 b 7 h1 26.5 h2
≈ 7.0 t1
min. 18 t2 16 |
Stainless steel 1.4308, matt finish.