Quarter Turn Screw
s/s
Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | h1 | h2 | t1 | Weight g | ||||||||||||||||||
72270.W0052 | 55 | M 6 | 16 | 8 | 11 | 28 | 8 | 18 | 14 | |||||||||||||||||||
£ 1.96 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 6 d3 16 d4 8 d5 11 h1 28 h2 8 t1 18 Weight
g 14 | ||||||||||||||||||||||||||||
72270.W0054 | 55 | M 8 | 16 | 10 | 11 | 28 | 8 | 18 | 15 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 8 d3 16 d4 10 d5 11 h1 28 h2 8 t1 18 Weight
g 15 | ||||||||||||||||||||||||||||
72270.W0074 | 70 | M 8 | 20 | 10 | 11 | 36 | 10 | 18 | 23 | |||||||||||||||||||
£ 2.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 d2 M 8 d3 20 d4 10 d5 11 h1 36 h2 10 t1 18 Weight
g 23 | ||||||||||||||||||||||||||||
72270.W0076 | 70 | M10 | 20 | 11 | 11 | 36 | 10 | 18 | 24 | |||||||||||||||||||
£ 2.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 d2 M10 d3 20 d4 11 d5 11 h1 36 h2 10 t1 18 Weight
g 24 |
Thermoplastic, black.
Brass bush.