Price & Availability | Article | d1 | d2 | d3 | b | h | l | Weight g | ||||||||||||||||||
37380.W0061 | 25 | M 6 | 8 | 8 | 10.0 | 16 | 12 | |||||||||||||||||||
£ 10.32 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 d3 8 b 8 h 10.0 l 16 Weight
g 12 | ||||||||||||||||||||||||||
37380.W0062 | 25 | M 6 | 8 | 8 | 10.0 | 20 | 16 | |||||||||||||||||||
£ 10.74 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 d3 8 b 8 h 10.0 l 20 Weight
g 16 | ||||||||||||||||||||||||||
37380.W0063 | 25 | M 6 | 8 | 8 | 10.0 | 25 | 10 | |||||||||||||||||||
£ 11.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 d3 8 b 8 h 10.0 l 25 Weight
g 10 | ||||||||||||||||||||||||||
37380.W0081 | 30 | M 8 | 10 | 10 | 12.0 | 16 | 26 | |||||||||||||||||||
£ 12.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M 8 d3 10 b 10 h 12.0 l 16 Weight
g 26 | ||||||||||||||||||||||||||
37380.W0082 | 30 | M 8 | 10 | 10 | 12.0 | 20 | 28 | |||||||||||||||||||
£ 12.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M 8 d3 10 b 10 h 12.0 l 20 Weight
g 28 | ||||||||||||||||||||||||||
37380.W0083 | 30 | M 8 | 10 | 10 | 12.0 | 25 | 30 | |||||||||||||||||||
£ 12.69 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M 8 d3 10 b 10 h 12.0 l 25 Weight
g 30 | ||||||||||||||||||||||||||
37380.W0084 | 30 | M 8 | 10 | 10 | 12.0 | 32 | 32 | |||||||||||||||||||
£ 13.37 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 30 d2 M 8 d3 10 b 10 h 12.0 l 32 Weight
g 32 | ||||||||||||||||||||||||||
37380.W0085 | 36 | M 8 | 12 | 12 | 14.5 | 16 | 44 | |||||||||||||||||||
£ 15.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 M 8 d3 12 b 12 h 14.5 l 16 Weight
g 44 | ||||||||||||||||||||||||||
37380.W0086 | 36 | M 8 | 12 | 12 | 14.5 | 20 | 45 | |||||||||||||||||||
£ 15.16 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 M 8 d3 12 b 12 h 14.5 l 20 Weight
g 45 | ||||||||||||||||||||||||||
37380.W0087 | 36 | M 8 | 12 | 12 | 14.5 | 25 | 50 | |||||||||||||||||||
£ 15.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 M 8 d3 12 b 12 h 14.5 l 25 Weight
g 50 | ||||||||||||||||||||||||||
37380.W0088 | 36 | M 8 | 12 | 12 | 14.5 | 32 | 49 | |||||||||||||||||||
£ 15.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 36 d2 M 8 d3 12 b 12 h 14.5 l 32 Weight
g 49 | ||||||||||||||||||||||||||
37380.W0101 | 36 | M10 | 12 | 12 | 14.5 | 20 | 48 | |||||||||||||||||||
£ 14.91 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 M10 d3 12 b 12 h 14.5 l 20 Weight
g 48 | ||||||||||||||||||||||||||
37380.W0102 | 36 | M10 | 12 | 12 | 14.5 | 30 | 53 | |||||||||||||||||||
£ 15.81 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 M10 d3 12 b 12 h 14.5 l 30 Weight
g 53 | ||||||||||||||||||||||||||
37380.W0103 | 36 | M10 | 12 | 12 | 14.5 | 40 | 55 | |||||||||||||||||||
£ 17.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 M10 d3 12 b 12 h 14.5 l 40 Weight
g 55 |
Stainless steel 1.4404 (AISI 316), body sintered, matte, shot-blasted. Screw: stainless steel, 1.4301 (AISI 304), matte, shot-blasted.
These quarter turn screws are used to develop higher clamping torques than is possible with knurled handles.