Quarter Turn Screw
s/s
Price & Availability | Article | d1 | d2 | d3 | b | h | t min. | Weight g | ||||||||||||||||||
37400.W0061 | 25 | M 6 | 8 | 8 | 10.0 | 7 | 11 | |||||||||||||||||||
£ 4.64 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 d3 8 b 8 h 10.0 t
min. 7 Weight
g 11 | ||||||||||||||||||||||||||
37400.W0062 | 30 | M 6 | 10 | 10 | 12.0 | 9 | 18 | |||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M 6 d3 10 b 10 h 12.0 t
min. 9 Weight
g 18 | ||||||||||||||||||||||||||
37400.W0081 | 30 | M 8 | 10 | 10 | 12.0 | 9 | 18 | |||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M 8 d3 10 b 10 h 12.0 t
min. 9 Weight
g 18 | ||||||||||||||||||||||||||
37400.W0082 | 36 | M 8 | 12 | 12 | 14.5 | 10 | 36 | |||||||||||||||||||
£ 8.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 M 8 d3 12 b 12 h 14.5 t
min. 10 Weight
g 36 | ||||||||||||||||||||||||||
37400.W0101 | 36 | M10 | 12 | 12 | 14.5 | 10 | 36 | |||||||||||||||||||
£ 8.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 M10 d3 12 b 12 h 14.5 t
min. 10 Weight
g 36 |
Stainless steel 1.4404 (AISI 316), sintered, matte, shot-blasted.
These quarter turn screws are used to develop higher clamping torques than is possible with knurled handles.