Cabinet Handles
aluminium, rear mounting
Price & Availability | Article | Colour | l1 | w1 | h1 | d1 | d2 | l2 | h2 | For cylinder screw | r | Weight g | ||||||
78010.W0511 | Stainless | 160 | 20 | 49 | 5.4 | 13 | 173 | 19 | M5 | 13 | 258 | |||||||
Ready to despatch 0 Need more? Please call us.
Colour Stainless l1 160 w1 20 h1 49 d1 5.4 d2 13 l2 173 h2 19 For cylinder screw M5 r 13 Weight
g 258 | ||||||||||||||||||
78010.W0521 | Stainless | 128 | 20 | 49 | 5.4 | 13 | 141 | 19 | M5 | 13 | 293 | |||||||
Ready to despatch 0 Need more? Please call us.
Colour Stainless l1 128 w1 20 h1 49 d1 5.4 d2 13 l2 141 h2 19 For cylinder screw M5 r 13 Weight
g 293 |
Aluminium: plastic coated, black RAL 9005
Natural silver, bright.
Ergonomic design offering high stability and smooth surfaces.