Cabinet Handles
aluminium, rear mounting
Price & Availability | Article | Finish | l1 | h1 | d1 | l2 | h2 | l3 | t | a1 | a2 | w | b | ||||||||||||||||||
78200.W0140-1 | Natural | 140 | 52 | M 6 | 170 | 32 | 89 | 15 | 20 | 25 | 35 | 25 | |||||||||||||||||||
£ 49.99 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 140 h1 52 d1 M 6 l2 170 h2 32 l3 89 t 15 a1 20 a2 25 w 35 b 25 | |||||||||||||||||||||||||||||||
78200.W0140-4 | Black | 140 | 52 | M 6 | 170 | 32 | 89 | 15 | 20 | 25 | 35 | 25 | |||||||||||||||||||
£ 55.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 140 h1 52 d1 M 6 l2 170 h2 32 l3 89 t 15 a1 20 a2 25 w 35 b 25 |
Die cast aluminium AlMg3.
Finish: vibration ground, raw or black powder coated, semi-matt.
Stress resistance: min. 500N.