Cabinet Handles
aluminium, rear mounting
Price & Availability | Article | Finish | l1 | w1 | h1 | d1 | t1 | a | ||||||||||||||||||
78070.W0086-1 | Natural | 86 | 30 | 40 | M 5 | 10 | 10 | |||||||||||||||||||
£ 12.11 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 86 w1 30 h1 40 d1 M 5 t1 10 a 10 | ||||||||||||||||||||||||||
78070.W0086-4 | Black | 86 | 30 | 40 | M 5 | 10 | 10 | |||||||||||||||||||
£ 13.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 86 w1 30 h1 40 d1 M 5 t1 10 a 10 | ||||||||||||||||||||||||||
78070.W0120-1 | Natural | 120 | 30 | 40 | M 5 | 10 | 10 | |||||||||||||||||||
£ 14.40 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 120 w1 30 h1 40 d1 M 5 t1 10 a 10 | ||||||||||||||||||||||||||
78070.W0120-4 | Black | 120 | 30 | 40 | M 5 | 10 | 10 | |||||||||||||||||||
£ 15.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 120 w1 30 h1 40 d1 M 5 t1 10 a 10 | ||||||||||||||||||||||||||
78070.W0180-1 | Natural | 180 | 30 | 40 | M 5 | 10 | 10 | |||||||||||||||||||
£ 15.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural l1 180 w1 30 h1 40 d1 M 5 t1 10 a 10 | ||||||||||||||||||||||||||
78070.W0180-4 | Black | 180 | 30 | 40 | M 5 | 10 | 10 | |||||||||||||||||||
£ 17.19 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 180 w1 30 h1 40 d1 M 5 t1 10 a 10 |
Round aluminium bar, Al Mg Si 0,5. Finish: vibration ground, and anodized with a matt finish in natural or black colour.
Minimum stress resistance 500N.