Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 15.88 | 0% |
10-19 | £ 14.29 | 10% |
20-49 | £ 13.50 | 15% |
50-99 | £ 12.70 | 20% |
100+ | £ 11.91 | 25% |
Round aluminium bar, Al Mg Si 0,5. Finish: vibration ground, and anodized with a matt finish in natural or black colour.
Minimum stress resistance 500N.