Price & Availability | Article | Colour | l1 | w1 | h1 | d1 | l2 | t1 | w2 | w3 | Suitable mounting Version | Height of front panel h | ||||||||||||||||||
78130.W0025-1 | Natural | 25.0 | 12 | 40 | M 5 | 40.0 | 10 | 12 | 5 | 1 | 44.0 | |||||||||||||||||||
£ 10.33 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 25.0 w1 12 h1 40 d1 M 5 l2 40.0 t1 10 w2 12 w3 5 Suitable mounting Version 1 Height of front panel h 44.0 | ||||||||||||||||||||||||||||||
78130.W0025-4 | Black | 25.0 | 12 | 40 | M 5 | 40.0 | 10 | 12 | 5 | 1 | 44.0 | |||||||||||||||||||
£ 11.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 25.0 w1 12 h1 40 d1 M 5 l2 40.0 t1 10 w2 12 w3 5 Suitable mounting Version 1 Height of front panel h 44.0 | ||||||||||||||||||||||||||||||
78130.W0055-1 | Natural | 55.0 | 12 | 40 | M 5 | 69.0 | 10 | 12 | 8 | 1 | 88.1 | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 55.0 w1 12 h1 40 d1 M 5 l2 69.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 88.1 | ||||||||||||||||||||||||||||||
78130.W0055-4 | Black | 55.0 | 12 | 40 | M 5 | 69.0 | 10 | 12 | 8 | 1 | 88.1 | |||||||||||||||||||
£ 11.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 55.0 w1 12 h1 40 d1 M 5 l2 69.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 88.1 | ||||||||||||||||||||||||||||||
78130.W0088-1 | Natural | 88.0 | 12 | 40 | M 5 | 102.0 | 10 | 12 | 8 | 1 | 132.5 | |||||||||||||||||||
£ 11.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 88.0 w1 12 h1 40 d1 M 5 l2 102.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 132.5 | ||||||||||||||||||||||||||||||
78130.W0088-4 | Black | 88.0 | 12 | 40 | M 5 | 102.0 | 10 | 12 | 8 | 1 | 132.5 | |||||||||||||||||||
£ 12.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 88.0 w1 12 h1 40 d1 M 5 l2 102.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 132.5 | ||||||||||||||||||||||||||||||
78130.W0120-1 | Natural | 120.0 | 12 | 40 | M 5 | 134.0 | 10 | 12 | 8 | 1 | 177.0 | |||||||||||||||||||
£ 13.17 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 120.0 w1 12 h1 40 d1 M 5 l2 134.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 177.0 | ||||||||||||||||||||||||||||||
78130.W0120-4 | Black | 120.0 | 12 | 40 | M 5 | 134.0 | 10 | 12 | 8 | 1 | 177.0 | |||||||||||||||||||
£ 14.49 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 120.0 w1 12 h1 40 d1 M 5 l2 134.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 177.0 | ||||||||||||||||||||||||||||||
78130.W0133-1 | Natural | 133.4 | 12 | 40 | M 5 | 146.5 | 10 | 12 | 8 | - | - | |||||||||||||||||||
£ 14.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 133.4 w1 12 h1 40 d1 M 5 l2 146.5 t1 10 w2 12 w3 8 Suitable mounting Version - Height of front panel h - | ||||||||||||||||||||||||||||||
78130.W0133-4 | Black | 133.4 | 12 | 40 | M 5 | 146.5 | 10 | 12 | 8 | - | - | |||||||||||||||||||
£ 15.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 133.4 w1 12 h1 40 d1 M 5 l2 146.5 t1 10 w2 12 w3 8 Suitable mounting Version - Height of front panel h - | ||||||||||||||||||||||||||||||
78130.W0177-1 | Natural | 177.8 | 12 | 40 | M 5 | 191.0 | 10 | 12 | 8 | - | - | |||||||||||||||||||
£ 16.83 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 177.8 w1 12 h1 40 d1 M 5 l2 191.0 t1 10 w2 12 w3 8 Suitable mounting Version - Height of front panel h - | ||||||||||||||||||||||||||||||
78130.W0177-4 | Black | 177.8 | 12 | 40 | M 5 | 191.0 | 10 | 12 | 8 | - | - | |||||||||||||||||||
£ 18.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 177.8 w1 12 h1 40 d1 M 5 l2 191.0 t1 10 w2 12 w3 8 Suitable mounting Version - Height of front panel h - | ||||||||||||||||||||||||||||||
78130.W0180-1 | Natural | 180.0 | 12 | 40 | M 5 | 194.0 | 10 | 12 | 8 | 1 | 221.5 | |||||||||||||||||||
£ 18.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 180.0 w1 12 h1 40 d1 M 5 l2 194.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 221.5 | ||||||||||||||||||||||||||||||
78130.W0180-4 | Black | 180.0 | 12 | 40 | M 5 | 194.0 | 10 | 12 | 8 | 1 | 221.5 | |||||||||||||||||||
£ 20.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 180.0 w1 12 h1 40 d1 M 5 l2 194.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 221.5 | ||||||||||||||||||||||||||||||
78130.W0235-1 | Natural | 235.0 | 12 | 40 | M 5 | 249.0 | 10 | 12 | 8 | 1 | 266.0 | |||||||||||||||||||
£ 22.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 235.0 w1 12 h1 40 d1 M 5 l2 249.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 266.0 | ||||||||||||||||||||||||||||||
78130.W0235-4 | Black | 235.0 | 12 | 40 | M 5 | 249.0 | 10 | 12 | 8 | 1 | 266.0 | |||||||||||||||||||
£ 25.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 235.0 w1 12 h1 40 d1 M 5 l2 249.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 266.0 | ||||||||||||||||||||||||||||||
78130.W0251-1 | Natural | 251.5 | 12 | 40 | M 5 | 265.5 | 10 | 12 | 8 | 2 | 266.0 | |||||||||||||||||||
£ 25.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 251.5 w1 12 h1 40 d1 M 5 l2 265.5 t1 10 w2 12 w3 8 Suitable mounting Version 2 Height of front panel h 266.0 | ||||||||||||||||||||||||||||||
78130.W0251-4 | Black | 251.5 | 12 | 40 | M 5 | 265.5 | 10 | 12 | 8 | 2 | 266.0 | |||||||||||||||||||
£ 27.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 251.5 w1 12 h1 40 d1 M 5 l2 265.5 t1 10 w2 12 w3 8 Suitable mounting Version 2 Height of front panel h 266.0 | ||||||||||||||||||||||||||||||
78130.W0588-1 | Natural | 88.0 | 12 | 46 | M 5 | 102.0 | 10 | 12 | 8 | 1 | 132.5 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 88.0 w1 12 h1 46 d1 M 5 l2 102.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 132.5 | ||||||||||||||||||||||||||||||
78130.W0588-4 | Black | 88.0 | 12 | 46 | M 5 | 102.0 | 10 | 12 | 8 | 1 | 132.5 | |||||||||||||||||||
£ 11.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 88.0 w1 12 h1 46 d1 M 5 l2 102.0 t1 10 w2 12 w3 8 Suitable mounting Version 1 Height of front panel h 132.5 | ||||||||||||||||||||||||||||||
78130.W0620-1 | Natural | 120.0 | 12 | 46 | M 5 | 132.0 | 10 | 12 | 8 | 2 | 132.5 | |||||||||||||||||||
£ 11.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 120.0 w1 12 h1 46 d1 M 5 l2 132.0 t1 10 w2 12 w3 8 Suitable mounting Version 2 Height of front panel h 132.5 | ||||||||||||||||||||||||||||||
78130.W0620-4 | Black | 120.0 | 12 | 46 | M 5 | 132.0 | 10 | 12 | 8 | 2 | 132.5 | |||||||||||||||||||
£ 12.81 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 120.0 w1 12 h1 46 d1 M 5 l2 132.0 t1 10 w2 12 w3 8 Suitable mounting Version 2 Height of front panel h 132.5 |
Cut profiled aluminium AIMgSi 0.5. Finish: anodized with a matt finish in natural colour or black.
Minimum stress resistance 500N.