Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 13.17 | 0% |
| 10-19 | £ 11.85 | 10% |
| 20-49 | £ 11.19 | 15% |
| 50-99 | £ 10.54 | 20% |
| 100+ | £ 9.88 | 25% |
Cut profiled aluminium AIMgSi 0.5. Finish: anodized with a matt finish in natural colour or black.
Minimum stress resistance 500N.