Cabinet Handles
aluminium, rear mounting
| Price & Availability | Article | Colour | Type | l1 | w1 | h1 | d1 | l2 | t1 | h2 | w2 | ||||||||||||||||||
| 78210.W0120-1 | Natural | Rear Mounting | 120 | 24 | 46 | M 6 | 144 | 12 | 15 | 22 | |||||||||||||||||||
£ 44.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 120 w1 24 h1 46 d1 M 6 l2 144 t1 12 h2 15 w2 22 | |||||||||||||||||||||||||||||
| 78210.W0120-4 | Black | Rear Mounting | 120 | 24 | 46 | M 6 | 144 | 12 | 15 | 22 | |||||||||||||||||||
£ 46.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 120 w1 24 h1 46 d1 M 6 l2 144 t1 12 h2 15 w2 22 | |||||||||||||||||||||||||||||
| 78210.W0140-1 | Natural | Rear Mounting | 140 | 28 | 53 | M 8 | 168 | 12 | 17 | 25 | |||||||||||||||||||
£ 51.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Rear Mounting l1 140 w1 28 h1 53 d1 M 8 l2 168 t1 12 h2 17 w2 25 | |||||||||||||||||||||||||||||
| 78210.W0140-4 | Black | Rear Mounting | 140 | 28 | 53 | M 8 | 168 | 12 | 17 | 25 | |||||||||||||||||||
£ 54.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Rear Mounting l1 140 w1 28 h1 53 d1 M 8 l2 168 t1 12 h2 17 w2 25 | |||||||||||||||||||||||||||||
| 78210.W0220-1 | Natural | Front Mounting | 120 | 24 | 46 | M 6x25 | 144 | 15 | 15 | 22 | |||||||||||||||||||
£ 44.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Front Mounting l1 120 w1 24 h1 46 d1 M 6x25 l2 144 t1 15 h2 15 w2 22 | |||||||||||||||||||||||||||||
| 78210.W0220-4 | Black | Front Mounting | 120 | 24 | 46 | M 6x25 | 144 | 15 | 15 | 22 | |||||||||||||||||||
£ 46.68 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Front Mounting l1 120 w1 24 h1 46 d1 M 6x25 l2 144 t1 15 h2 15 w2 22 | |||||||||||||||||||||||||||||
| 78210.W0240-1 | Natural | Front Mounting | 140 | 28 | 53 | M 8x30 | 168 | 15 | 17 | 25 | |||||||||||||||||||
£ 51.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural Type Front Mounting l1 140 w1 28 h1 53 d1 M 8x30 l2 168 t1 15 h2 17 w2 25 | |||||||||||||||||||||||||||||
| 78210.W0240-4 | Black | Front Mounting | 140 | 28 | 53 | M 8x30 | 168 | 15 | 17 | 25 | |||||||||||||||||||
£ 54.34 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Front Mounting l1 140 w1 28 h1 53 d1 M 8x30 l2 168 t1 15 h2 17 w2 25 | |||||||||||||||||||||||||||||
Aluminium section AlMgSi 0.5. Finish: anodized in a special quality glass ball blasted, satin finish.
Minimum stress resistance <1000N.
Front mounted version supplied with cheese head screws (with hex socket) DIN 912, nuts DIN 934 and washer DIN125 - made of made os stainless steel.