Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 56.51 | 0% |
| 5-9 | £ 50.86 | 10% |
| 10-19 | £ 48.03 | 15% |
| 20-49 | £ 42.38 | 25% |
| 50+ | £ 36.73 | 35% |
Aluminium section AlMgSi 0.5. Finish: anodized in a special quality glass ball blasted, satin finish.
Minimum stress resistance <1000N.
Front mounted version supplied with cheese head screws (with hex socket) DIN 912, nuts DIN 934 and washer DIN125 - made of made os stainless steel.