Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-4 | £ 54.34 | 0% |
5-9 | £ 48.91 | 10% |
10-19 | £ 46.19 | 15% |
20-49 | £ 40.76 | 25% |
50+ | £ 35.32 | 35% |
Aluminium section AlMgSi 0.5. Finish: anodized in a special quality glass ball blasted, satin finish.
Minimum stress resistance <1000N.
Front mounted version supplied with cheese head screws (with hex socket) DIN 912, nuts DIN 934 and washer DIN125 - made of made os stainless steel.