Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 25.21 | 0% |
10-19 | £ 22.69 | 10% |
20-49 | £ 21.43 | 15% |
50-99 | £ 20.17 | 20% |
100+ | £ 18.91 | 25% |
Cut profiled aluminium AIMgSi 0.5. Finish: anodized with a matt finish in natural colour or black.
Minimum stress resistance 500N.