Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 10.17 | 0% |
10-19 | £ 9.15 | 10% |
20-49 | £ 8.64 | 15% |
50-99 | £ 8.14 | 20% |
100+ | £ 7.63 | 25% |
Cut profiled aluminium AIMgSi 0.5. Finish: anodized with a matt finish in natural colour or black.
Minimum stress resistance 500N.