Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.66 | 0% |
10-19 | £ 11.39 | 10% |
20-49 | £ 10.76 | 15% |
50-99 | £ 10.13 | 20% |
100+ | £ 9.50 | 25% |
Cut profiled aluminium AIMgSi 0.5. Finish: anodized with a matt finish in natural colour or black.
Minimum stress resistance 500N.