Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-9 | £ 13.17 | 0% |
10-19 | £ 11.85 | 10% |
20-49 | £ 11.19 | 15% |
50-99 | £ 10.54 | 20% |
100+ | £ 9.88 | 25% |
Round aluminium bar, Al Mg Si 0,5. Finish: vibration ground, and anodized with a matt finish in natural or black colour.
Minimum stress resistance 500N.