Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-4 | £ 49.99 | 0% |
5-9 | £ 44.99 | 10% |
10-19 | £ 42.49 | 15% |
20-49 | £ 37.49 | 25% |
50+ | £ 32.49 | 35% |
Die cast aluminium AlMg3.
Finish: vibration ground, raw or black powder coated, semi-matt.
Stress resistance: min. 500N.