Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-4 | £ 55.53 | 0% |
5-9 | £ 49.98 | 10% |
10-19 | £ 47.20 | 15% |
20-49 | £ 41.65 | 25% |
50+ | £ 36.09 | 35% |
Die cast aluminium AlMg3.
Finish: vibration ground, raw or black powder coated, semi-matt.
Stress resistance: min. 500N.