Price & Availability | Article | Colour | l1 | w1 | h1 | d1 | d2 | l2 | h2 | For cylinder screw | r | Weight g | ||||||||||||||||||
78010.W0100 | Black | 100 | 20 | 49 | 5.4 | 13 | 113 | 19 | M 5 | 13 | 80 | |||||||||||||||||||
£ 15.39 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 100 w1 20 h1 49 d1 5.4 d2 13 l2 113 h2 19 For cylinder screw M 5 r 13 Weight
g 80 | ||||||||||||||||||||||||||||||
78010.W0103 | Black | 112 | 20 | 49 | 5.4 | 13 | 125 | 19 | M 5 | 13 | 82 | |||||||||||||||||||
£ 16.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 112 w1 20 h1 49 d1 5.4 d2 13 l2 125 h2 19 For cylinder screw M 5 r 13 Weight
g 82 | ||||||||||||||||||||||||||||||
78010.W0106 | Black | 128 | 20 | 51 | 5.4 | 13 | 141 | 19 | M 5 | 13 | 100 | |||||||||||||||||||
£ 16.57 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 128 w1 20 h1 51 d1 5.4 d2 13 l2 141 h2 19 For cylinder screw M 5 r 13 Weight
g 100 | ||||||||||||||||||||||||||||||
78010.W0109 | Black | 160 | 20 | 51 | 5.4 | 13 | 173 | 19 | M 5 | 13 | 100 | |||||||||||||||||||
£ 17.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 160 w1 20 h1 51 d1 5.4 d2 13 l2 173 h2 19 For cylinder screw M 5 r 13 Weight
g 100 | ||||||||||||||||||||||||||||||
78010.W0111 | Black | 116 | 26 | 55 | 6.4 | 17 | 133 | 17 | M 6 | 17 | 146 | |||||||||||||||||||
£ 20.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 116 w1 26 h1 55 d1 6.4 d2 17 l2 133 h2 17 For cylinder screw M 6 r 17 Weight
g 146 | ||||||||||||||||||||||||||||||
78010.W0113 | Black | 132 | 26 | 55 | 6.4 | 17 | 149 | 17 | M 6 | 17 | 164 | |||||||||||||||||||
£ 21.07 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 132 w1 26 h1 55 d1 6.4 d2 17 l2 149 h2 17 For cylinder screw M 6 r 17 Weight
g 164 | ||||||||||||||||||||||||||||||
78010.W0116 | Black | 164 | 26 | 57 | 6.4 | 17 | 181 | 17 | M 6 | 17 | 206 | |||||||||||||||||||
£ 22.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Colour Black l1 164 w1 26 h1 57 d1 6.4 d2 17 l2 181 h2 17 For cylinder screw M 6 r 17 Weight
g 206 | ||||||||||||||||||||||||||||||
78010.W0119 | Black | 196 | 26 | 57 | 6.4 | 17 | 213 | 17 | M 6 | 17 | 232 | |||||||||||||||||||
£ 24.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black l1 196 w1 26 h1 57 d1 6.4 d2 17 l2 213 h2 17 For cylinder screw M 6 r 17 Weight
g 232 | ||||||||||||||||||||||||||||||
78010.W0300 | Natural | 100 | 20 | 49 | 5.4 | 13 | 113 | 19 | M 5 | 13 | 80 | |||||||||||||||||||
£ 11.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 100 w1 20 h1 49 d1 5.4 d2 13 l2 113 h2 19 For cylinder screw M 5 r 13 Weight
g 80 | ||||||||||||||||||||||||||||||
78010.W0303 | Natural | 112 | 20 | 49 | 5.4 | 13 | 125 | 19 | M 5 | 13 | 82 | |||||||||||||||||||
£ 12.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 112 w1 20 h1 49 d1 5.4 d2 13 l2 125 h2 19 For cylinder screw M 5 r 13 Weight
g 82 | ||||||||||||||||||||||||||||||
78010.W0306 | Natural | 128 | 20 | 51 | 5.4 | 13 | 141 | 19 | M 5 | 13 | 100 | |||||||||||||||||||
£ 12.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 128 w1 20 h1 51 d1 5.4 d2 13 l2 141 h2 19 For cylinder screw M 5 r 13 Weight
g 100 | ||||||||||||||||||||||||||||||
78010.W0309 | Natural | 160 | 20 | 51 | 5.4 | 13 | 173 | 19 | M 5 | 13 | 100 | |||||||||||||||||||
£ 13.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 160 w1 20 h1 51 d1 5.4 d2 13 l2 173 h2 19 For cylinder screw M 5 r 13 Weight
g 100 | ||||||||||||||||||||||||||||||
78010.W0311 | Natural | 116 | 26 | 55 | 6.4 | 17 | 133 | 17 | M 6 | 17 | 146 | |||||||||||||||||||
£ 16.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 116 w1 26 h1 55 d1 6.4 d2 17 l2 133 h2 17 For cylinder screw M 6 r 17 Weight
g 146 | ||||||||||||||||||||||||||||||
78010.W0313 | Natural | 132 | 26 | 55 | 6.4 | 17 | 149 | 17 | M 6 | 17 | 164 | |||||||||||||||||||
£ 16.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 132 w1 26 h1 55 d1 6.4 d2 17 l2 149 h2 17 For cylinder screw M 6 r 17 Weight
g 164 | ||||||||||||||||||||||||||||||
78010.W0316 | Natural | 164 | 26 | 57 | 6.4 | 17 | 181 | 17 | M 6 | 17 | 206 | |||||||||||||||||||
£ 18.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 164 w1 26 h1 57 d1 6.4 d2 17 l2 181 h2 17 For cylinder screw M 6 r 17 Weight
g 206 | ||||||||||||||||||||||||||||||
78010.W0319 | Natural | 196 | 26 | 57 | 6.4 | 17 | 213 | 17 | M 6 | 17 | 232 | |||||||||||||||||||
£ 19.42 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Natural l1 196 w1 26 h1 57 d1 6.4 d2 17 l2 213 h2 17 For cylinder screw M 6 r 17 Weight
g 232 | ||||||||||||||||||||||||||||||
78010.W0511 | Stainless | 160 | 20 | 49 | 5.4 | 13 | 173 | 19 | M5 | 13 | 258 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Colour Stainless l1 160 w1 20 h1 49 d1 5.4 d2 13 l2 173 h2 19 For cylinder screw M5 r 13 Weight
g 258 | ||||||||||||||||||||||||||||||
78010.W0521 | Stainless | 128 | 20 | 49 | 5.4 | 13 | 141 | 19 | M5 | 13 | 293 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Colour Stainless l1 128 w1 20 h1 49 d1 5.4 d2 13 l2 141 h2 19 For cylinder screw M5 r 13 Weight
g 293 | ||||||||||||||||||||||||||||||
78010.W0531 | Stainless | 160 | 20 | 51 | 5.4 | 13 | 173 | 19 | M5 | 13 | 345 | |||||||||||||||||||
£ 50.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Stainless l1 160 w1 20 h1 51 d1 5.4 d2 13 l2 173 h2 19 For cylinder screw M5 r 13 Weight
g 345 |
Aluminium: plastic coated, black RAL 9005
Natural silver, bright.
Ergonomic design offering high stability and smooth surfaces.