Cabinet Handles
aluminium, rear mounting
Units | Price/unit after discount | Applied Discount |
1-4 | £ 15.84 | 0% |
5-9 | £ 15.05 | 5% |
10-19 | £ 14.26 | 10% |
20-49 | £ 13.46 | 15% |
50+ | £ 11.88 | 25% |
Aluminium: natural silver - matt anodized, or plastic coated. Black - RAL 9005, matte, textured finish.
These handles feature modern and ergonomic styling for a sure and comfortable grip. Handle inclined 35°.