Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 14.40 | 0% |
| 10-19 | £ 12.96 | 10% |
| 20-49 | £ 12.24 | 15% |
| 50-99 | £ 11.52 | 20% |
| 100+ | £ 10.80 | 25% |
Round aluminium bar, Al Mg Si 0,5. Finish: vibration ground, and anodized with a matt finish in natural or black colour.
Minimum stress resistance 500N.