Cabinet Handles
aluminium, rear mounting
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 17.19 | 0% |
| 10-19 | £ 15.47 | 10% |
| 20-49 | £ 14.61 | 15% |
| 50-99 | £ 13.75 | 20% |
| 100+ | £ 12.89 | 25% |
Round aluminium bar, Al Mg Si 0,5. Finish: vibration ground, and anodized with a matt finish in natural or black colour.
Minimum stress resistance 500N.