Pull Handles
plastic
Price & Availability | Article | Cap colour | l1 | l2 | a | b1 | b2 | d1 | h1 | t1 | w1 | ||||||||||||||||||
79100.W0140-9 | Black | 140 | 164 | 8 | 24 | 28 | M_8x30 | 45 | 15 | 24 | |||||||||||||||||||
£ 19.42 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cap colour Black l1 140 l2 164 a 8 b1 24 b2 28 d1 M_8x30 h1 45 t1 15 w1 24 | |||||||||||||||||||||||||||||
79100.W0120-3 | Red | 120 | 141 | 7 | 21 | 24 | M_6x25 | 39 | 13 | 21 | |||||||||||||||||||
£ 16.89 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cap colour Red l1 120 l2 141 a 7 b1 21 b2 24 d1 M_6x25 h1 39 t1 13 w1 21 | |||||||||||||||||||||||||||||
79100.W0120-0 | W/o Caps & Screws | 120 | 141 | 7 | 21 | 24 | M_6x25 | 39 | 13 | 21 | |||||||||||||||||||
£ 15.37 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cap colour W/o Caps & Screws l1 120 l2 141 a 7 b1 21 b2 24 d1 M_6x25 h1 39 t1 13 w1 21 | |||||||||||||||||||||||||||||
79100.W0140-0 | W/o Caps & Screws | 140 | 164 | 8 | 24 | 28 | M_8x30 | 45 | 15 | 24 | |||||||||||||||||||
£ 17.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cap colour W/o Caps & Screws l1 140 l2 164 a 8 b1 24 b2 28 d1 M_8x30 h1 45 t1 15 w1 24 |
Handle: thermoplastic PA 6 glass-ball reinforced. Matt black with attractive fine-grain structure. Blanking caps: in the same surface structure available in black, red, green, blue and yellow.
Includes electrogalvanized socket-head cap bolts DIN 912, nuts DIN 934 and washers DIN 125.
Minimum stress resistance 1000N.
Red - similar to RAL 3020
Green - similar to RAL 6024
Blue - similar to RAL 5017
Yellow - similar to RAL 1023