Pull Handles
plastic
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 16.89 | 0% |
| 5-9 | £ 16.05 | 5% |
| 10-19 | £ 15.20 | 10% |
| 20-49 | £ 14.36 | 15% |
| 50+ | £ 12.67 | 25% |
Handle: thermoplastic PA 6 glass-ball reinforced. Matt black with attractive fine-grain structure. Blanking caps: in the same surface structure available in black, red, green, blue and yellow.
Includes electrogalvanized socket-head cap bolts DIN 912, nuts DIN 934 and washers DIN 125.
Minimum stress resistance 1000N.
Red - similar to RAL 3020
Green - similar to RAL 6024
Blue - similar to RAL 5017
Yellow - similar to RAL 1023