| Price & Availability | Article | Tube finish | Type | l1 | l2 | l3 | b1 | b2 | d1 | h1 | t1 | w1 | w2 | |||||||||||||||
| 78820.W0020 | Natural | Front Mount | 200 | 226 | 120 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 293.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Front Mount l1 200 l2 226 l3 120 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0025 | Natural | Front Mount | 250 | 276 | 170 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 303.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Front Mount l1 250 l2 276 l3 170 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0030 | Natural | Front Mount | 300 | 326 | 220 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 312.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Front Mount l1 300 l2 326 l3 220 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0035 | Natural | Front Mount | 350 | 376 | 270 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 321.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Front Mount l1 350 l2 376 l3 270 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0040 | Natural | Front Mount | 400 | 426 | 320 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 331.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Front Mount l1 400 l2 426 l3 320 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0120 | Plastic Covered | Front Mount | 200 | 226 | 120 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 298.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Front Mount l1 200 l2 226 l3 120 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0125 | Plastic Covered | Front Mount | 250 | 276 | 170 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 310.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Front Mount l1 250 l2 276 l3 170 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0130 | Plastic Covered | Front Mount | 300 | 326 | 220 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 322.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Front Mount l1 300 l2 326 l3 220 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0135 | Plastic Covered | Front Mount | 350 | 376 | 270 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 330.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Front Mount l1 350 l2 376 l3 270 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0140 | Plastic Covered | Front Mount | 400 | 426 | 320 | 22 | 26 | M 8 x 35 | 50 | - | 29 | 53 | ||||||||||||||||
£ 341.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Front Mount l1 400 l2 426 l3 320 b1 22 b2 26 d1 M 8 x 35 h1 50 t1 - w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0520 | Natural | Rear Mount | 200 | 226 | 120 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 240.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Rear Mount l1 200 l2 226 l3 120 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0525 | Natural | Rear Mount | 250 | 276 | 170 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 250.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Rear Mount l1 250 l2 276 l3 170 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0530 | Natural | Rear Mount | 300 | 326 | 220 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 259.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Rear Mount l1 300 l2 326 l3 220 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0535 | Natural | Rear Mount | 350 | 376 | 270 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 268.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Rear Mount l1 350 l2 376 l3 270 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0540 | Natural | Rear Mount | 400 | 426 | 320 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 279.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Natural Type Rear Mount l1 400 l2 426 l3 320 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0620 | Plastic Covered | Rear Mount | 200 | 226 | 120 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 246.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Rear Mount l1 200 l2 226 l3 120 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0625 | Plastic Covered | Rear Mount | 250 | 276 | 170 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 258.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Rear Mount l1 250 l2 276 l3 170 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0630 | Plastic Covered | Rear Mount | 300 | 326 | 220 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 267.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Rear Mount l1 300 l2 326 l3 220 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0635 | Plastic Covered | Rear Mount | 350 | 376 | 270 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 277.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Rear Mount l1 350 l2 376 l3 270 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
| 78820.W0640 | Plastic Covered | Rear Mount | 400 | 426 | 320 | 22 | 26 | M 8 x 20 | 50 | 16 | 29 | 53 | ||||||||||||||||
£ 289.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tube finish Plastic Covered Type Rear Mount l1 400 l2 426 l3 320 b1 22 b2 26 d1 M 8 x 20 h1 50 t1 16 w1 29 w2 53 | ||||||||||||||||||||||||||||
Handle shank: cast stainless steel, Gx7 CrNiMoNb 18 10, abrasive blasted and electro-polished, dull bright finish.
Connecting tube: stainless steel x5 CrNi 189, 1.4301. Precision ground or grooved plastic coating.
Connection tubes finish grounded and brushed. Handle shanks glass blasted and electro polished with half matte finish.
Front mounting: supplied with hex screws to DIN 912, M 8x35 and suitable washer and nut. Rear Mounting: supplied with hex screws to DIN 913 and suitable washer. Minimum stress resistance >1000N.