Pull Handles
stainless steel
Price & Availability | Article | l1 | l2 | b1 | b2 | d1 | h1 | h2 | t1 | w1 | w2 | ||||||||||||||||||
78850.W0060 | 60 | 80 | 8 | 4 | M 6 | 30 | 20 | 12 | 35 | 10 | |||||||||||||||||||
£ 70.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 60 l2 80 b1 8 b2 4 d1 M 6 h1 30 h2 20 t1 12 w1 35 w2 10 | |||||||||||||||||||||||||||||
78850.W0080 | 80 | 100 | 8 | 4 | M 6 | 30 | 20 | 12 | 35 | 10 | |||||||||||||||||||
£ 79.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 80 l2 100 b1 8 b2 4 d1 M 6 h1 30 h2 20 t1 12 w1 35 w2 10 | |||||||||||||||||||||||||||||
78850.W0100 | 100 | 120 | 8 | 4 | M 6 | 30 | 20 | 12 | 35 | 10 | |||||||||||||||||||
£ 89.68 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 l2 120 b1 8 b2 4 d1 M 6 h1 30 h2 20 t1 12 w1 35 w2 10 | |||||||||||||||||||||||||||||
78850.W0130 | 130 | 150 | 8 | 4 | M 6 | 30 | 20 | 12 | 35 | 10 | |||||||||||||||||||
£ 104.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 130 l2 150 b1 8 b2 4 d1 M 6 h1 30 h2 20 t1 12 w1 35 w2 10 |
Profiled stainless steel 316 (X2 CrNiMo 17 13 2, material no. 1.4404). Finish: blasted and electropolished with a semi-matt finish.
Minimum stress resistance 500N.
Any other handle lengths available on request.