Pull Handles
stainless steel
Price & Availability | Article | Type | l1 | l2 | a1 | b1 | d1 | h1 | t1 | w1 | |||||||||||||||
78830.W0140 | Front Mounting | 140 | 170 | 12 | 25 | M_8x30 | 45 | 15 | 28 | ||||||||||||||||
£ 269.16 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 140 l2 170 a1 12 b1 25 d1 M_8x30 h1 45 t1 15 w1 28 | |||||||||||||||||||||||||
78830.W0180 | Front Mounting | 180 | 218 | 15 | 32 | M10x40 | 58 | 18 | 36 | ||||||||||||||||
£ 363.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mounting l1 180 l2 218 a1 15 b1 32 d1 M10x40 h1 58 t1 18 w1 36 | |||||||||||||||||||||||||
78830.W0540 | Rear Mounting | 140 | 170 | 12 | 25 | M_8x18 | 45 | 15 | 28 | ||||||||||||||||
£ 259.55 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 140 l2 170 a1 12 b1 25 d1 M_8x18 h1 45 t1 15 w1 28 | |||||||||||||||||||||||||
78830.W0580 | Rear Mounting | 180 | 218 | 15 | 32 | M10x20 | 58 | 18 | 36 | ||||||||||||||||
£ 348.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mounting l1 180 l2 218 a1 15 b1 32 d1 M10x20 h1 58 t1 18 w1 36 |
Stainless steel (304) precision casting (G X6 CrNi 18 9, material no. G4308). Finish: blasted and electropolished with a semi-matt finish.
Front mounting: supplied with hex screws to DIN 912, and suitable washer and nut.
Rear Mounting: supplied with hex head screws to DIN 933 and suitable washer.
Minimum stress resistance >1000N.