Pull Handles
stainless steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 348.09 | 0% |
3-4 | £ 330.69 | 5% |
5-9 | £ 313.28 | 10% |
10+ | £ 295.88 | 15% |
Stainless steel (304) precision casting (G X6 CrNi 18 9, material no. G4308). Finish: blasted and electropolished with a semi-matt finish.
Front mounting: supplied with hex screws to DIN 912, and suitable washer and nut.
Rear Mounting: supplied with hex head screws to DIN 933 and suitable washer.
Minimum stress resistance >1000N.