Pull Handles
stainless steel
Price & Availability | Article | Ø a1 | l1 | d1 | h1 | t1 | ||||||||||||||||||
78900.W0064 | 8 | 64 | M 5x10 | 35 | 10 | |||||||||||||||||||
£ 14.70 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 8 l1 64 d1 M 5x10 h1 35 t1 10 | ||||||||||||||||||||||||
78900.W0088 | 8 | 88 | M 5x10 | 35 | 10 | |||||||||||||||||||
£ 14.70 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 8 l1 88 d1 M 5x10 h1 35 t1 10 | ||||||||||||||||||||||||
78900.W0100 | 8 | 100 | M 5x10 | 35 | 10 | |||||||||||||||||||
£ 14.70 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 8 l1 100 d1 M 5x10 h1 35 t1 10 | ||||||||||||||||||||||||
78900.W0120 | 10 | 120 | M 5x10 | 40 | 10 | |||||||||||||||||||
£ 18.63 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 10 l1 120 d1 M 5x10 h1 40 t1 10 | ||||||||||||||||||||||||
78900.W0180 | 10 | 180 | M 5x10 | 40 | 10 | |||||||||||||||||||
£ 21.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 10 l1 180 d1 M 5x10 h1 40 t1 10 | ||||||||||||||||||||||||
78900.W0250 | 10 | 250 | M 5x10 | 40 | 10 | |||||||||||||||||||
£ 26.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 10 l1 250 d1 M 5x10 h1 40 t1 10 | ||||||||||||||||||||||||
78900.W0350 | 10 | 350 | M 5x10 | 40 | 10 | |||||||||||||||||||
£ 31.37 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 10 l1 350 d1 M 5x10 h1 40 t1 10 | ||||||||||||||||||||||||
78900.W0400 | 15 | 150 | M 6x16 | 55 | 12 | |||||||||||||||||||
£ 72.34 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 15 l1 150 d1 M 6x16 h1 55 t1 12 | ||||||||||||||||||||||||
78900.W0410 | 15 | 200 | M 6x16 | 55 | 12 | |||||||||||||||||||
£ 78.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 15 l1 200 d1 M 6x16 h1 55 t1 12 | ||||||||||||||||||||||||
78900.W0420 | 15 | 250 | M 6x16 | 55 | 12 | |||||||||||||||||||
£ 85.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 15 l1 250 d1 M 6x16 h1 55 t1 12 | ||||||||||||||||||||||||
78900.W0430 | 15 | 300 | M 6x16 | 55 | 12 | |||||||||||||||||||
£ 91.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 15 l1 300 d1 M 6x16 h1 55 t1 12 | ||||||||||||||||||||||||
78900.W0440 | 15 | 350 | M 6x16 | 55 | 12 | |||||||||||||||||||
£ 98.13 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ø a1 15 l1 350 d1 M 6x16 h1 55 t1 12 |
Stainless steel rod X12 CrNiS 18 8, 1.4305 (AISI 303). Finish: matt gloss.
Minimum stress resistance 1000N.
For medical technology, laboratory instruments with high chemical resistance.