Pull Handles
stainless steel
Price & Availability | Article | l1 | l2 | a | d1 | d2 | h1 | t1 | ||||||||||||||||||
79760.W0088 | 88 | 98 | 10 | M5 | 15 | 46 | 10 | |||||||||||||||||||
£ 28.77 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 88 l2 98 a 10 d1 M5 d2 15 h1 46 t1 10 | ||||||||||||||||||||||||||
79760.W0100 | 100 | 110 | 10 | M5 | 15 | 46 | 10 | |||||||||||||||||||
£ 29.30 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 l2 110 a 10 d1 M5 d2 15 h1 46 t1 10 | ||||||||||||||||||||||||||
79760.W0120 | 120 | 130 | 10 | M5 | 15 | 46 | 10 | |||||||||||||||||||
£ 32.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 120 l2 130 a 10 d1 M5 d2 15 h1 46 t1 10 | ||||||||||||||||||||||||||
79760.W0180 | 180 | 190 | 10 | M5 | 15 | 46 | 10 | |||||||||||||||||||
£ 34.07 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 180 l2 190 a 10 d1 M5 d2 15 h1 46 t1 10 |
Round bar stainless steel AISI304
Blue gasket: silicone
Made to the high "3A" standard.
This ensures it meets the high standards required for use in food, beverage, pharmaceutical and medical applications.
Hygienically designed for effective and easy cleaning, corrosion resistant, non-toxic.
Design precludes contamination by dirt, food particles and organic matter.