Pull Handles
stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 29.92 | 0% |
| 20-49 | £ 26.93 | 10% |
| 50-99 | £ 23.94 | 20% |
| 100-499 | £ 22.44 | 25% |
| 500+ | £ 19.45 | 35% |
Round bar stainless steel AISI304
Blue gasket: silicone
Made to the high "3A" standard.
This ensures it meets the high standards required for use in food, beverage, pharmaceutical and medical applications.
Hygienically designed for effective and easy cleaning, corrosion resistant, non-toxic.
Design precludes contamination by dirt, food particles and organic matter.