Pull Handles
stainless steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 269.16 | 0% |
3-4 | £ 255.70 | 5% |
5-9 | £ 242.24 | 10% |
10+ | £ 228.79 | 15% |
Stainless steel (304) precision casting (G X6 CrNi 18 9, material no. G4308). Finish: blasted and electropolished with a semi-matt finish.
Front mounting: supplied with hex screws to DIN 912, and suitable washer and nut.
Rear Mounting: supplied with hex head screws to DIN 933 and suitable washer.
Minimum stress resistance >1000N.