Pull Handles
stainless steel
| Price & Availability | Article | Type | l1 | a1 | b1 | d1 | h1 | r | t1 | ||||||||||||||||||
| 78920.W0012 | Narrow | 120 | 8 | 12.0 | M_5x10 | 40 | 22 | 10 | |||||||||||||||||||
£ 31.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow l1 120 a1 8 b1 12.0 d1 M_5x10 h1 40 r 22 t1 10 | |||||||||||||||||||||||||||
| 78920.W0015 | Narrow | 150 | 8 | 12.0 | M_5x10 | 40 | 22 | 10 | |||||||||||||||||||
£ 34.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow l1 150 a1 8 b1 12.0 d1 M_5x10 h1 40 r 22 t1 10 | |||||||||||||||||||||||||||
| 78920.W0018 | Narrow | 180 | 8 | 12.0 | M_5x10 | 40 | 22 | 10 | |||||||||||||||||||
£ 35.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow l1 180 a1 8 b1 12.0 d1 M_5x10 h1 40 r 22 t1 10 | |||||||||||||||||||||||||||
| 78920.W0025 | Narrow | 250 | 8 | 12.0 | M_5x10 | 40 | 22 | 10 | |||||||||||||||||||
£ 42.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow l1 250 a1 8 b1 12.0 d1 M_5x10 h1 40 r 22 t1 10 | |||||||||||||||||||||||||||
| 78920.W0035 | Narrow | 350 | 8 | 12.0 | M_5x10 | 40 | 22 | 10 | |||||||||||||||||||
£ 49.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Narrow l1 350 a1 8 b1 12.0 d1 M_5x10 h1 40 r 22 t1 10 | |||||||||||||||||||||||||||
| 78920.W0118 | Wide | 180 | 10 | 19.5 | M_6x12 | 45 | 24 | 12 | |||||||||||||||||||
£ 40.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Wide l1 180 a1 10 b1 19.5 d1 M_6x12 h1 45 r 24 t1 12 | |||||||||||||||||||||||||||
Stainless steel X12 CrNiS 18 8, 1.4305 (AISI 303).
Finish: vibration ground with a semi-matte finish.
Supplied with hex screws DIN 933 and suitable washer. Minimum stress resistance >1000N.
Attractively shaped handles for all applications, with high corrosive and chemical resistance. Other dimensions on request.