Mini Levelling Feet
stainless
Units | Price/unit after discount | Applied Discount |
1-19 | £ 17.36 | 0% |
20-49 | £ 15.62 | 10% |
50-99 | £ 13.89 | 20% |
100-499 | £ 13.02 | 25% |
500+ | £ 11.28 | 35% |
Stainless steel (AISI 304), with rubber pad (70 Shore A).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.