Mini Levelling Feet
stainless
Price & Availability | Article | d1 | d2 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||
34615.W0800 | M 8 | 40 | 25 | 42 | 14 | 8 | 14 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 d2 40 l 25 h1 42 h2 14 h3 8 A/F 14 Load
max.
kN 9 |
Stainless steel (AISI 304), with rubber pad (70 Shore A).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.