Mini Levelling Feet
stainless
Price & Availability | Article | d1 | d2 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34615.W1000 | M10 | 40 | 25 | 42 | 14 | 8 | 14 | 9 | |||||||||||||||||||
£ 17.36 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 25 h1 42 h2 14 h3 8 A/F 14 Load
max.
kN 9 | |||||||||||||||||||||||||||
34615.W1001 | M10 | 40 | 50 | 67 | 14 | 8 | 14 | 9 | |||||||||||||||||||
£ 18.82 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 50 h1 67 h2 14 h3 8 A/F 14 Load
max.
kN 9 | |||||||||||||||||||||||||||
34615.W1002 | M10 | 40 | 75 | 92 | 14 | 8 | 14 | 9 | |||||||||||||||||||
£ 20.00 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 75 h1 92 h2 14 h3 8 A/F 14 Load
max.
kN 9 | |||||||||||||||||||||||||||
34615.W1200 | M12 | 40 | 50 | 67 | 14 | 8 | 14 | 9 | |||||||||||||||||||
£ 18.01 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 50 h1 67 h2 14 h3 8 A/F 14 Load
max.
kN 9 | |||||||||||||||||||||||||||
34615.W1201 | M12 | 40 | 100 | 117 | 14 | 8 | 14 | 9 | |||||||||||||||||||
£ 21.25 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 100 h1 117 h2 14 h3 8 A/F 14 Load
max.
kN 9 |
Stainless steel (AISI 304), with rubber pad (70 Shore A).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.