Price & Availability | Article | Tooth pattern | d1 +0.00|-0.13 | h1 +0.00|-0.13 | h2 | h3 | d2 | d3 | w1 | ||||||||||||||||||
35330.W0001 | Extra Fine | 10 | 10 | 4.5 | 4.8 | 7.9 | M 5x0,8 | 2,4x90° | |||||||||||||||||||
£ 23.18 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 10 h1
+0.00|-0.13 10 h2 4.5 h3 4.8 d2 7.9 d3 M 5x0,8 w1 2,4x90° | |||||||||||||||||||||||||||
35330.W0002 | Extra Fine | 10 | 12 | 6.0 | 4.8 | 7.9 | M 5x0,8 | 2,4x90° | |||||||||||||||||||
£ 24.13 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1
+0.00|-0.13 10 h1
+0.00|-0.13 12 h2 6.0 h3 4.8 d2 7.9 d3 M 5x0,8 w1 2,4x90° | |||||||||||||||||||||||||||
35330.W0003 | Fine | 12 | 10 | 4.5 | 4.8 | 9.5 | M 5x0,8 | 3,2x90° | |||||||||||||||||||
£ 22.56 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12 h1
+0.00|-0.13 10 h2 4.5 h3 4.8 d2 9.5 d3 M 5x0,8 w1 3,2x90° | |||||||||||||||||||||||||||
35330.W0004 | Fine | 12 | 12 | 6.0 | 4.8 | 9.5 | M 5x0,8 | 3,2x90° | |||||||||||||||||||
£ 23.45 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 12 h1
+0.00|-0.13 12 h2 6.0 h3 4.8 d2 9.5 d3 M 5x0,8 w1 3,2x90° | |||||||||||||||||||||||||||
35330.W0005 | Fine | 16 | 10 | 4.5 | 4.8 | 12.7 | M 6x1,0 | 3,2x90° | |||||||||||||||||||
£ 39.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 16 h1
+0.00|-0.13 10 h2 4.5 h3 4.8 d2 12.7 d3 M 6x1,0 w1 3,2x90° | |||||||||||||||||||||||||||
35330.W0006 | Fine | 16 | 12 | 6.0 | 4.8 | 12.7 | M 6x1,0 | 3,2x90° | |||||||||||||||||||
£ 27.38 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 16 h1
+0.00|-0.13 12 h2 6.0 h3 4.8 d2 12.7 d3 M 6x1,0 w1 3,2x90° | |||||||||||||||||||||||||||
35330.W0007 | Fine | 20 | 10 | 4.5 | 4.8 | 15.9 | M 6x1,0 | 3,2x90° | |||||||||||||||||||
£ 33.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 20 h1
+0.00|-0.13 10 h2 4.5 h3 4.8 d2 15.9 d3 M 6x1,0 w1 3,2x90° | |||||||||||||||||||||||||||
35330.W0008 | Fine | 20 | 12 | 6.0 | 4.8 | 15.9 | M 6x1,0 | 3,2x90° | |||||||||||||||||||
£ 35.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 20 h1
+0.00|-0.13 12 h2 6.0 h3 4.8 d2 15.9 d3 M 6x1,0 w1 3,2x90° | |||||||||||||||||||||||||||
35330.W0009 | Fine | 25 | 10 | 4.5 | 4.8 | 19.1 | M 6x1,0 | 3,2x90° | |||||||||||||||||||
£ 43.18 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 25 h1
+0.00|-0.13 10 h2 4.5 h3 4.8 d2 19.1 d3 M 6x1,0 w1 3,2x90° | |||||||||||||||||||||||||||
35330.W0010 | Fine | 25 | 12 | 6.0 | 4.8 | 19.1 | M 6x1,0 | 3,2x90° | |||||||||||||||||||
£ 44.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
+0.00|-0.13 25 h1
+0.00|-0.13 12 h2 6.0 h3 4.8 d2 19.1 d3 M 6x1,0 w1 3,2x90° |
Solid carbide tipped grippers, in steel body.
These carbide tipped gripping pads press down onto the surface of the components to give safe holding without distortion. Especially suitable in chucks, vices and robotic grippers for extra grip.
Can be fastened via use of set screw from side to flat on gripper, or from rear using appropriate bolt of thread d2. Note installation recommendations in technical diagram.