Gripping Pads - Diamond Serration
round - steel body - carbide tipped
Price & Availability | Article | Tooth pattern | d1 | l1 +0.000|-0.002 | l2 | h1 +0.000|-0.005 | d2 | w1 +0.000|-0.010 | w2 | ||||||||||||||||||
35350.W0001 | 4 Point | 15 | 14.29 | 11.9 | 9.5 | M 5x0,8 | 16.5 | 3,4x90° | |||||||||||||||||||
£ 36.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1 15 l1
+0.000|-0.002 14.29 l2 11.9 h1
+0.000|-0.005 9.5 d2 M 5x0,8 w1
+0.000|-0.010 16.5 w2 3,4x90° | |||||||||||||||||||||||||||
35350.W0002 | Fine | 15 | 14.29 | 11.9 | 9.5 | M 5x0,8 | 16.5 | 2,9x90° | |||||||||||||||||||
£ 38.08 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 15 l1
+0.000|-0.002 14.29 l2 11.9 h1
+0.000|-0.005 9.5 d2 M 5x0,8 w1
+0.000|-0.010 16.5 w2 2,9x90° | |||||||||||||||||||||||||||
35350.W0003 | Straight | 15 | 14.29 | 11.9 | 9.5 | M 5x0,8 | 16.5 | 2,9x90° | |||||||||||||||||||
£ 38.08 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Straight d1 15 l1
+0.000|-0.002 14.29 l2 11.9 h1
+0.000|-0.005 9.5 d2 M 5x0,8 w1
+0.000|-0.010 16.5 w2 2,9x90° | |||||||||||||||||||||||||||
35350.W0004 | Angular | 15 | 14.29 | 11.9 | 9.5 | M 5x0,8 | 16.5 | 2,9x90° | |||||||||||||||||||
£ 38.08 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Angular d1 15 l1
+0.000|-0.002 14.29 l2 11.9 h1
+0.000|-0.005 9.5 d2 M 5x0,8 w1
+0.000|-0.010 16.5 w2 2,9x90° |
Steel, heat-treated with brazed on carbide pad.
Also available with imperial threads on request. These angle gripper inserts press down on the surface of the clamped workpiece to give safe holding without distortion. They can be built into clamps, stops and fixtures, as well as chucks, vices and robotic grippers for extra grip.
Can be fastened from rear using appropriate bolt. Note installation recommendations in technical diagram.