Price & Availability | Article | Tooth pattern | d1 | l1 | l2 | d2 | w1 | A/F | ||||||||||||||||||
35410.W0001 | Extra Fine | M10x1,5 | 25 | 1.3 | 6.4 | 2,4x90° | 5 | |||||||||||||||||||
£ 27.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M10x1,5 l1 25 l2 1.3 d2 6.4 w1 2,4x90° A/F 5 | ||||||||||||||||||||||||||
35410.W0002 | Extra Fine | M10x1,5 | 50 | 1.3 | 6.4 | 2,4x90° | 5 | |||||||||||||||||||
£ 28.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M10x1,5 l1 50 l2 1.3 d2 6.4 w1 2,4x90° A/F 5 | ||||||||||||||||||||||||||
35410.W0004 | Extra Fine | M12x1,75 | 25 | 1.3 | 7.9 | 2,4x90° | 6 | |||||||||||||||||||
£ 32.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M12x1,75 l1 25 l2 1.3 d2 7.9 w1 2,4x90° A/F 6 | ||||||||||||||||||||||||||
35410.W0006 | Extra Fine | M12x1,75 | 50 | 1.3 | 7.9 | 2,4x90° | 6 | |||||||||||||||||||
£ 33.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M12x1,75 l1 50 l2 1.3 d2 7.9 w1 2,4x90° A/F 6 | ||||||||||||||||||||||||||
35410.W0014 | Extra Fine | M20x2,5 | 50 | 1.3 | 12.7 | 2,4x90° | 10 | |||||||||||||||||||
£ 54.78 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Extra Fine d1 M20x2,5 l1 50 l2 1.3 d2 12.7 w1 2,4x90° A/F 10 | ||||||||||||||||||||||||||
35410.W0008 | Fine | M16x2,0 | 25 | 1.3 | 11.1 | 3,2x90° | 8 | |||||||||||||||||||
£ 39.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M16x2,0 l1 25 l2 1.3 d2 11.1 w1 3,2x90° A/F 8 | ||||||||||||||||||||||||||
35410.W0010 | Fine | M16x2,0 | 50 | 1.3 | 11.1 | 3,2x90° | 8 | |||||||||||||||||||
£ 43.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M16x2,0 l1 50 l2 1.3 d2 11.1 w1 3,2x90° A/F 8 | ||||||||||||||||||||||||||
35410.W0012 | Fine | M20x2,5 | 25 | 1.3 | 12.7 | 3,2x90° | 10 | |||||||||||||||||||
£ 49.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1 M20x2,5 l1 25 l2 1.3 d2 12.7 w1 3,2x90° A/F 10 | ||||||||||||||||||||||||||
35410.W0003 | 4 Point | M12x1,75 | 25 | 1.3 | 7.9 | 3,9x90° | 6 | |||||||||||||||||||
£ 33.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1 M12x1,75 l1 25 l2 1.3 d2 7.9 w1 3,9x90° A/F 6 | ||||||||||||||||||||||||||
35410.W0005 | 4 Point | M12x1,75 | 50 | 1.3 | 7.9 | 3,9x90° | 6 | |||||||||||||||||||
£ 34.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1 M12x1,75 l1 50 l2 1.3 d2 7.9 w1 3,9x90° A/F 6 | ||||||||||||||||||||||||||
35410.W0007 | 4 Point | M16x2,0 | 25 | 1.3 | 11.1 | 3,9x90° | 8 | |||||||||||||||||||
£ 40.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1 M16x2,0 l1 25 l2 1.3 d2 11.1 w1 3,9x90° A/F 8 | ||||||||||||||||||||||||||
35410.W0009 | 4 Point | M16x2,0 | 50 | 1.3 | 11.1 | 3,9x90° | 8 | |||||||||||||||||||
£ 42.73 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1 M16x2,0 l1 50 l2 1.3 d2 11.1 w1 3,9x90° A/F 8 | ||||||||||||||||||||||||||
35410.W0011 | 4 Point | M20x2,5 | 25 | 1.3 | 12.7 | 3,9x90° | 10 | |||||||||||||||||||
£ 51.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1 M20x2,5 l1 25 l2 1.3 d2 12.7 w1 3,9x90° A/F 10 | ||||||||||||||||||||||||||
35410.W0013 | 4 Point | M20x2,5 | 50 | 1.3 | 12.7 | 3,9x90° | 10 | |||||||||||||||||||
£ 54.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern 4 Point d1 M20x2,5 l1 50 l2 1.3 d2 12.7 w1 3,9x90° A/F 10 |
Steel set screw with hex socket and solid carbide tipped insert.
Adjustable carbide tipped grippers are used in jigs and fixtures, modular fixtures and tooling. They are especially suitable for holding castings and other components. Adjustment can be made by using the hex key in socket, and can be adjusted within the thread length. Use a DIN 439B hex nut for adjustment and securing.