| Price & Availability | Article | Tooth pattern | d1 ±0.1 | h1 | h2 | d2 ±0.2 | d3 ≈ | w1 | Weight g | ||||||||||||||||||
| 35440.W0608 | Fine | 8.3 | 5.0 | - | 9.1 | 7.7 | 2 | 3 | |||||||||||||||||||
£ 13.22 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
±0.1 8.3 h1 5.0 h2 - d2
±0.2 9.1 d3
≈ 7.7 w1 2 Weight
g 3 | |||||||||||||||||||||||||||
| 35440.W0611 | Fine | 11.3 | 5.0 | - | 12.1 | 10.6 | 2 | 6 | |||||||||||||||||||
£ 15.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
±0.1 11.3 h1 5.0 h2 - d2
±0.2 12.1 d3
≈ 10.6 w1 2 Weight
g 6 | |||||||||||||||||||||||||||
| 35440.W0613 | Fine | 12.6 | 5.0 | - | 13.4 | 11.9 | 3 | 7 | |||||||||||||||||||
£ 18.80 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Fine d1
±0.1 12.6 h1 5.0 h2 - d2
±0.2 13.4 d3
≈ 11.9 w1 3 Weight
g 7 | |||||||||||||||||||||||||||
| 35440.W0615 | Fine | 16,6±,15 | 5.0 | - | 17.4 | 16.0 | 3 | 12 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Fine d1
±0.1 16,6±,15 h1 5.0 h2 - d2
±0.2 17.4 d3
≈ 16.0 w1 3 Weight
g 12 | |||||||||||||||||||||||||||
| 35440.W0617 | Fine | 21,6±,15 | 5.0 | - | 22.4 | 21.0 | 3 | 20 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Tooth pattern Fine d1
±0.1 21,6±,15 h1 5.0 h2 - d2
±0.2 22.4 d3
≈ 21.0 w1 3 Weight
g 20 | |||||||||||||||||||||||||||
| 35440.W0628 | Single Point | 8.3 | 5.8 | 5 | 9.1 | 6.3 | - | 3 | |||||||||||||||||||
£ 14.55 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Single Point d1
±0.1 8.3 h1 5.8 h2 5 d2
±0.2 9.1 d3
≈ 6.3 w1 - Weight
g 3 | |||||||||||||||||||||||||||
| 35440.W0631 | Single Point | 11.3 | 5.8 | 5 | 12.1 | 9.3 | - | 7 | |||||||||||||||||||
£ 18.17 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Single Point d1
±0.1 11.3 h1 5.8 h2 5 d2
±0.2 12.1 d3
≈ 9.3 w1 - Weight
g 7 | |||||||||||||||||||||||||||
| 35440.W0633 | Single Point | 12.6 | 5.8 | 5 | 13.4 | 10.0 | - | 8 | |||||||||||||||||||
£ 18.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tooth pattern Single Point d1
±0.1 12.6 h1 5.8 h2 5 d2
±0.2 13.4 d3
≈ 10.0 w1 - Weight
g 8 | |||||||||||||||||||||||||||
Hard metal ribbed, hard metal pointed, 60 HRc.
d1 - for use when press-fitting into softer metals such as aluminium. The three protrusions ensure centering of insert.
d2 - for use when gluing or soldering in place.
Can be integrated into fixtures, clamping jaws etc., to provide an abrasion-proof transmission of high holding forces on cast or forged workpieces.